TDK Electronics · TDK Europe

Reactors for Power Electronics

Number of hits: 14
PDF Images Inventory Application Rated current (A) Rated voltage (V AC) Relative voltage drop uk (%) Resistance (mOhm) Inductance (mH) Remarks Type Ordering code Frequency range Terminals
3-phase dv/dt output reactors 45 520 0.8 5.8 0.13 Cu wire winding B86301U B86301U0045R000 LF, MF Terminal blocks
3-phase dv/dt output reactors 24 520 0.82 12.5 0.25 Cu wire winding B86301U B86301U0024R000 LF, MF Terminal blocks
3-phase dv/dt output reactors 12 520 0.65 31 0.4 Cu wire winding B86301U B86301U0012R000 LF, MF Terminal blocks
3-phase dv/dt output reactors 8 520 0.79 57 0.73 Cu wire winding B86301U B86301U0008R000 LF, MF Terminal blocks
3-phase dv/dt output reactors 360 520 0.73 0.35 0.015 Al foil winding B86301U B86301U0360S000 LF, MF Busbars
3-phase dv/dt output reactors 320 520 0.78 0.4 0.018 Al foil winding B86301U B86301U0320S000 LF, MF Busbars
3-phase dv/dt output reactors 250 520 0.75 0.7 0.022 Al foil winding B86301U B86301U0250S000 LF, MF Busbars
3-phase dv/dt output reactors 180 520 0.78 0.85 0.032 Al foil winding B86301U B86301U0180S000 LF, MF Busbars
3-phase dv/dt output reactors 112 520 0.76 1.6 0.05 Cu wire winding B86301U B86301U0112R000 LF, MF Terminal blocks
3-phase dv/dt output reactors 1500 520 0.8 0.09 0.0039 Al foil winding B86301U B86301U1500S000 LF, MF Busbars
3-phase dv/dt output reactors 950 520 0.78 0.14 0.006 Al foil winding B86301U B86301U0950S000 LF, MF Busbars
3-phase dv/dt output reactors 720 520 0.78 0.24 0.008 Al foil winding B86301U B86301U0720S000 LF, MF Busbars
3-phase dv/dt output reactors 500 520 0.75 0.3 0.011 Al foil winding B86301U B86301U0500S000 LF, MF Busbars
3-phase dv/dt output reactors 400 520 0.71 0.32 0.013 Al foil winding B86301U B86301U0400S000 LF, MF Busbars

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list