TDK Electronics · TDK Europe

SMT-Induktivitäten: SIMID 1210-100, Serie B82422*100

 Chip Inductors SIMID1210-100 Image

Wesentliche Merkmale

  • LR von 0,015 bis 100 µH
  • Toleranz ±10%

Bestellnummer: B82422X100

Für weitere Informationen laden Sie bitte das Musterkit PDF herunter oder bestellen Sie dieses bei unseren Distributoren.

Bestellen bei Digi-Key Bestellen bei Mouser Download

Trefferanzahl: 24
PDF Inventory Produktstatus Induktivität (µH) Induktivitäts­toleranz (%) Nennstrom (A) Sättigungsstrom (typ.) (A) Widerstand (max.) (Ohm) Quality factor Qmin Resonanz­frequenz (min.) (MHz) EIA-Baugröße/Serie Einheit Anschlüsse Anwendung Typ Bestellnummer
Production 0.47 ±10 0.15 - 2.2 22 480 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3471K100
Production 2.2 ±10 0.27 - 0.75 25 125 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1222K100
Production 1 ±10 0.38 - 0.34 20 320 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1102K100
Production 33 ±10 0.105 - 4.5 27 13 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1333K100
Production 15 ±10 0.165 - 1.85 27 20 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1153K100
Production 0.015 ±10 0.64 - 0.12 27 3000 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3150K100
Production 0.33 ±10 0.2 - 1.3 22 580 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3331K100
Production 100 ±10 0.065 - 11.5 27 7 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1104K100
Production 1.5 ±10 0.34 - 0.5 20 270 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1152K100
Production 22 ±10 0.14 - 2.65 27 16 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1223K100
Production 0.068 ±10 0.48 - 0.21 27 1150 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3680K100
Production 0.1 ±10 0.44 - 0.26 25 1000 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3101K100
Production 6.8 ±10 0.135 - 2.8 27 90 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1682K100
Production 0.033 ±10 0.54 - 0.17 20 1700 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3330K100
Production 68 ±10 0.08 - 7.7 27 9 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1683K100
Production 10 ±10 0.18 - 1.6 27 25 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1103K100
Production 0.22 ±10 0.28 - 0.64 25 700 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3221K100
Production 4.7 ±10 0.15 - 2.2 27 110 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1472K100
Production 47 ±10 0.085 - 7 27 11 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1473K100
Production 0.15 ±10 0.39 - 0.33 25 850 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3151K100
Production 3.3 ±10 0.2 - 1.2 27 110 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1332K100
Production 0.047 ±10 0.51 - 0.19 26 1350 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3470K100
Production 0.022 ±10 0.6 - 0.14 30 2500 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3220K100
Production 0.68 ±10 0.145 - 2.4 22 280 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3681K100
Download all marked data sheets as zip file or export the search results in MS Excel format