TDK Electronics · TDK Europe

SMT Inductors: SIMID 1210-100, Series B82422*100

 Chip Inductors SIMID1210-100 Image

Key Features

  • LR from 0.015 to 100 µH
  • Tolerance ±10%

Ordering No.: B82422X100

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 24
PDF Inventory Inductance (µH) Inductance tolerance (%) Rated current (A)  Saturation current (typ.) (A) Resistance (max.) (Ohm) Quality factor Qmin Resonance frequency (min.) (MHz) EIA Size/Series Unit Terminals Application Type Ordering Code
15 ±10 0.165 - 1.85 27 20 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1153K100
2.2 ±10 0.27 - 0.75 25 125 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1222K100
0.015 ±10 0.64 - 0.12 27 3000 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3150K100
33 ±10 0.105 - 4.5 27 13 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1333K100
0.022 ±10 0.6 - 0.14 30 2500 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3220K100
0.22 ±10 0.28 - 0.64 25 700 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3221K100
68 ±10 0.08 - 7.7 27 9 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1683K100
6.8 ±10 0.135 - 2.8 27 90 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1682K100
1.5 ±10 0.34 - 0.5 20 270 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1152K100
0.033 ±10 0.54 - 0.17 20 1700 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3330K100
0.33 ±10 0.2 - 1.3 22 580 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3331K100
0.47 ±10 0.15 - 2.2 22 480 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3471K100
47 ±10 0.085 - 7 27 11 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1473K100
0.68 ±10 0.145 - 2.4 22 280 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3681K100
0.068 ±10 0.48 - 0.21 27 1150 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3680K100
0.1 ±10 0.44 - 0.26 25 1000 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3101K100
0.047 ±10 0.51 - 0.19 26 1350 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3470K100
100 ±10 0.065 - 11.5 27 7 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1104K100
0.15 ±10 0.39 - 0.33 25 850 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A3151K100
3.3 ±10 0.2 - 1.2 27 110 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1332K100
10 ±10 0.18 - 1.6 27 25 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1103K100
4.7 ±10 0.15 - 2.2 27 110 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1472K100
22 ±10 0.14 - 2.65 27 16 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1223K100
1 ±10 0.38 - 0.34 20 320 1210-100 Blister Tape (8mm), Reel Diam. (180mm) - Automotive B82422A*100 B82422A1102K100
Download all marked data sheets as zip file or export the search results in MS Excel format