TDK Electronics · TDK Europe

Netzdrosseln

Trefferanzahl: 17
PDF Inventory Bauform Funktion Induktivität (mH) Nenn­strom (A) Bemessungs­temperatur (°C) Länge (max.) (mm) Breite (max.) (mm) Höhe (max.) (mm) Anzahl der Leiter Wider­stand (mOhm) Nenn­spannung (V AC) Nenn­spannung (V DC) Min. Betriebstemperatur (°C) Max. Betriebstemperatur (°C) Bemerkung Typ Bestellnummer
Ring core choke with powder core (double) Differential 1.2 0.3 60 28 27 16.8 Double 1900 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A003
Ring core choke with powder core (double) Differential 0.033 3 60 28 27 16.8 Double 45 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A011
Ring core choke with powder core (double) Differential 0.082 2 60 28 27 16.8 Double 100 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A010
Ring core choke with powder core (double) Differential 1 0.5 60 28 27 16.8 Double 1100 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A005
Ring core choke with powder core (double) Differential 0.33 1 60 28 27 16.8 Double 400 250 350 -40 125 Lead spacing 15 x 25 (mm), suppression of differential-mode interferences, UL+ENEC(VDE) approvals B82623G B82623G0001A008
Ring core choke with powder core (double) Differential 0.25 5 40 44 42.4 30 Double 72 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2502M001
Ring core choke with powder core (double) Differential 5 1 40 44 42.4 30 Double 1450 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2102M001
Ring core choke with powder core (double) Differential 0.4 4 40 44 42.4 30 Double 120 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2402M001
Ring core choke with powder core (double) Differential 1.2 2 40 44 42.4 30 Double 420 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2202M001
Ring core choke with powder core (double) Differential 0.7 3 40 44 42.4 30 Double 210 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences, ENEC(VDE) approval B82625B B82625B2302M001
Ring core choke with powder core Differential 5 2 40 44 42.4 30 Single 900 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2202M001
Ring core choke with powder core Differential 2.5 3 40 44 42.4 30 Single 400 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2302M001
Ring core choke with powder core Differential 20 1 40 44 42.4 30 Single 3000 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2102M001
Ring core choke with powder core Differential 0.7 6 40 44 42.4 30 Single 100 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2602M001
Ring core choke with powder core Differential 1.5 4 40 44 42.4 30 Single 220 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2402M001
Ring core choke with powder core Differential 1 5 40 44 42.4 30 Single 150 250 350 -40 125 Lead spacing 15 x 40 (mm), suppression of differential-mode interferences B82615B B82615B2502M001
Ring core choke with powder core Differential 0.0021 30 85 23.9 13 22 Double 2.45 --- --- -40 150 EMC choke, high current capability, vertical solution, PTH B82622S B82622S0173L030

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren