TDK Electronics · TDK Europe

Metallisierte Polyester-Kondensatoren (MKT)

Trefferanzahl: 57
PDF Inventory Kapazität (µF) Kapazitäts­toleranz (%) Nenn­spannung (V DC) Effektiv­spannung (V AC) Dielektrikum Verpackungsart Flanken­steilheit (V/µs) Konstruktion Rastermaß (mm) Bauart Technologie Typ Bestellnummer Breite (max.) (mm) Höhe (max.) (mm) Länge (max.) (mm) AEC-Q200
6.8 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0685K000 6 15 26.5 yes
6.8 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0685M000 6 15 26.5 yes
4.7 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0475M000 6 15 26.5 yes
6.8 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0685J000 6 15 26.5 yes
22 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0226K000 12 22 26.5 yes
22 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0226M000 12 22 26.5 yes
3.3 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0335J000 6 15 26.5 yes
22 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0226J000 12 22 26.5 yes
15 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0156M000 10.5 16.5 26.5 yes
4.7 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0475K000 6 15 26.5 yes
1.5 ±20 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6155M000 11 20.5 26.5 yes
4.7 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0475J000 6 15 26.5 yes
1.5 ±10 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6155K000 11 20.5 26.5 yes
3.3 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0335K000 6 15 26.5 yes
3.3 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0335M000 6 15 26.5 yes
15 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0156K000 10.5 16.5 26.5 yes
15 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0156J000 10.5 16.5 26.5 yes
10 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0106K000 7 16 26.5 yes
10 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0106M000 7 16 26.5 yes
10 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0106J000 7 16 26.5 yes
1.5 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3155M000 7 16 26.5 yes
2.2 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3225J000 10.5 16.5 26.5 yes
3.3 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3335J000 11 20.5 26.5 yes
2.2 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1225K000 6 15 26.5 yes
2.2 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1225M000 6 15 26.5 yes
3.3 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3335K000 11 20.5 26.5 yes
2.2 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3225M000 10.5 16.5 26.5 yes
2.2 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3225K000 10.5 16.5 26.5 yes
15 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1156J000 12 22 26.5 yes
15 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1156K000 12 22 26.5 yes
15 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1156M000 12 22 26.5 yes
2.2 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1225J000 6 15 26.5 yes
1.5 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1155M000 6 15 26.5 yes
1.5 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1155K000 6 15 26.5 yes
1 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3105J000 6 15 26.5 yes
1 ±20 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6105M000 10.5 16.5 26.5 yes
1 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3105K000 6 15 26.5 yes
1.5 ±5 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6155J000 11 20.5 26.5 yes
6.8 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1685K000 8.5 16.5 26.5 yes
1 ±5 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6105J000 10.5 16.5 26.5 yes
1 ±10 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6105K000 10.5 16.5 26.5 yes
6.8 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1685M000 8.5 16.5 26.5 yes
10 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1106M000 10.5 18.5 26.5 yes
1.5 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3155J000 7 16 26.5 yes
1.5 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3155K000 7 16 26.5 yes
1.5 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1155J000 6 15 26.5 yes
10 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1106J000 10.5 18.5 26.5 yes
10 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1106K000 10.5 18.5 26.5 yes
1 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3105M000 6 15 26.5 yes
3.3 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1335K000 6 15 26.5 yes
3.3 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1335M000 6 15 26.5 yes
3.3 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1335J000 6 15 26.5 yes
3.3 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3335M000 11 20.5 26.5 yes
4.7 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1475M000 7 16 26.5 yes
6.8 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1685J000 8.5 16.5 26.5 yes
4.7 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1475J000 7 16 26.5 yes
4.7 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1475K000 7 16 26.5 yes

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren