TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

Number of hits: 57
PDF Inventory Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) RMS voltage (V AC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Lead spacing (mm) Style Technology Type Ordering code Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) AEC-Q200
6.8 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0685K000 6 15 26.5 yes
6.8 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0685M000 6 15 26.5 yes
4.7 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0475M000 6 15 26.5 yes
6.8 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0685J000 6 15 26.5 yes
22 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0226K000 12 22 26.5 yes
22 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0226M000 12 22 26.5 yes
3.3 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0335J000 6 15 26.5 yes
22 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0226J000 12 22 26.5 yes
15 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0156M000 10.5 16.5 26.5 yes
4.7 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0475K000 6 15 26.5 yes
1.5 ±20 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6155M000 11 20.5 26.5 yes
4.7 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0475J000 6 15 26.5 yes
1.5 ±10 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6155K000 11 20.5 26.5 yes
3.3 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0335K000 6 15 26.5 yes
3.3 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0335M000 6 15 26.5 yes
15 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0156K000 10.5 16.5 26.5 yes
15 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0156J000 10.5 16.5 26.5 yes
10 ±10 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0106K000 7 16 26.5 yes
10 ±20 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0106M000 7 16 26.5 yes
10 ±5 63 40 Polyester Untaped 3 Radial, Boxed 22.5 MKT Wound B32523 B32523R0106J000 7 16 26.5 yes
1.5 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3155M000 7 16 26.5 yes
2.2 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3225J000 10.5 16.5 26.5 yes
3.3 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3335J000 11 20.5 26.5 yes
2.2 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1225K000 6 15 26.5 yes
2.2 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1225M000 6 15 26.5 yes
3.3 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3335K000 11 20.5 26.5 yes
2.2 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3225M000 10.5 16.5 26.5 yes
2.2 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3225K000 10.5 16.5 26.5 yes
15 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1156J000 12 22 26.5 yes
15 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1156K000 12 22 26.5 yes
15 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1156M000 12 22 26.5 yes
2.2 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1225J000 6 15 26.5 yes
1.5 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1155M000 6 15 26.5 yes
1.5 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1155K000 6 15 26.5 yes
1 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3105J000 6 15 26.5 yes
1 ±20 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6105M000 10.5 16.5 26.5 yes
1 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3105K000 6 15 26.5 yes
1.5 ±5 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6155J000 11 20.5 26.5 yes
6.8 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1685K000 8.5 16.5 26.5 yes
1 ±5 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6105J000 10.5 16.5 26.5 yes
1 ±10 400 200 Polyester Untaped 10 Radial, Boxed 22.5 MKT Wound B32523 B32523Q6105K000 10.5 16.5 26.5 yes
6.8 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1685M000 8.5 16.5 26.5 yes
10 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1106M000 10.5 18.5 26.5 yes
1.5 ±5 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3155J000 7 16 26.5 yes
1.5 ±10 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3155K000 7 16 26.5 yes
1.5 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1155J000 6 15 26.5 yes
10 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1106J000 10.5 18.5 26.5 yes
10 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1106K000 10.5 18.5 26.5 yes
1 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3105M000 6 15 26.5 yes
3.3 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1335K000 6 15 26.5 yes
3.3 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1335M000 6 15 26.5 yes
3.3 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1335J000 6 15 26.5 yes
3.3 ±20 250 160 Polyester Untaped 8 Radial, Boxed 22.5 MKT Wound B32523 B32523Q3335M000 11 20.5 26.5 yes
4.7 ±20 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1475M000 7 16 26.5 yes
6.8 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1685J000 8.5 16.5 26.5 yes
4.7 ±5 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1475J000 7 16 26.5 yes
4.7 ±10 100 63 Polyester Untaped 4 Radial, Boxed 22.5 MKT Wound B32523 B32523Q1475K000 7 16 26.5 yes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list