TDK TDK Electronics · TDK Europe

Data and Signal Line Chokes (EPCOS)

PDF Design Number of lines Common-mode inductance (mH) Rated current (A) Type
file_pdf_box
SMD Double Choke 0.051, 0.1 0.15, 0.2 ACT45B
file_pdf_box
SMD Quad Choke 4.7, 10 0.2, 0.3 B82794C2
file_pdf_box
SMD Quad Choke 0.47 - 4.7 0.3 - 0.6 B82792C2
file_pdf_box
SMD Double Choke 0.005 - 4.7 0.2 - 1 B82790C0, B82790S0
file_pdf_box
Leaded Double Choke 2.2 - 47 0.1 B82791G15, B82791H15
file_pdf_box
Leaded Quad Choke 0.2 - 6 0.1 B82791G14
file_pdf_box
SMD Double Choke 0.005 - 47 0.1 - 1.2 B82793C0, B82793S0
file_pdf_box
SMD Double Choke 0.011 - 0.1 0.15 - 0.3 B82789C0, B82789S0
file_pdf_box
Leaded Quad Choke 4.7 - 10 0.2, 0.3 B82720H14
file_pdf_box
SMD Double Choke 4.7 - 68 0.2 - 0.7 B82794C0
file_pdf_box
SMD Double Choke 4.7 - 50 0.1 - 0.6 B82792C0
file_pdf_box
Leaded Double Choke 4.7 - 68 0.2 - 0.7 B82720H15
file_pdf_box new
SMD Double Choke 0.022 - 0.11 0.15 - 0.3 ACT1210

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.