TDK TDK Electronics · TDK Europe

EPCOS Transponder Coils

PDF Feature Working frequency (kHz) Inductance (mH) Sensitivity (mV/µT) Type
file_pdf_box
X, Y Coil 125 2.36 30 B82450H
file_pdf_box
X, Y Coil 125 1 - 18.52 10 - 50 B82450A*E
file_pdf_box
X, Y Coil 125 1 - 7.2 16 - 52 B82450A*A
file_pdf_box
X, Y Coil 125 1.08, 1.34 3.4, 3.7 TC1210
file_pdf_box
Z Coil 125 2.38 7.6 TC1812
file_pdf_box
Z Coil 125 1 - 10 7 - 23 B82451L*E
file_pdf_box
3D 125 4.75 - 13.2 45 - 83 B82453C*A
file_pdf_box
3D 21.8 30 - 55 25.5, 23.5 B82453C0335A022
file_pdf_box
--- --- --- --- Kit

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.