TDK Electronics · TDK Europe

Single-ended (Radial) Capacitors

Number of hits: 1
PDF Inventory Lower category temperature (°C) Upper operating temperature (°C) Rated voltage (V DC) Rated capacitance (µF) Capacitance tolerance (%) Diameter (mm) Length (mm) Rated useful life (h) Terminal and packing configuration Type Ordering code Features
-40 150 75 620 ±20 18 20 >2000 Taped leads, Ammo pack, lead spacing F=7.5 mm B41897 B41897A0627M009 Low ESR, ultra compact

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list