TDK Electronics · TDK Europe

Axial Capacitors

 Intro Pic

TDK’s axial-lead and soldering‑star aluminum electrolytic capacitors offer high capacitance, long-term reliability, and excellent ripple current capability. The axial capacitor lineup has an extended voltage range with components rated up to 125 V. There's a growing demand for compact and high-ripple DC-link capacitor banks, especially for battery voltages ranging from 48 V to 120 V. TDK’s components use specially etched aluminum foils, resulting in an exceptional capacitance‑to‑volume ratio. This makes them a cost‑effective solution for demanding power electronics applications.


Construction

 Construction 1 Pic

 

 

 

Axial/ Soldering star construction


 

 

 

Vibration resistance up to 60 g - Mechanical decoupling of the inner winding and the terminals

 Construction 2 Pic

 Heat Sink Pic

 

 

 

Heat sink mounting feature


Comparision conventional vs heat sink mounting

The axial capacitor’s rigid internal construction and high‑strength materials achieve an exceptional maximum ripple‑current rating. Housing, for example, a 125-V capacitor in a compact, temperature‑controlled can with a heat sink allows the component to operate at up to twice the ripple‑current level compared to standard ambient thermal dissipation conditions while maintaining the same physical size.

Conventional mounting

 Comparision 1 Pic
  • Ambient temperature: +105 °C5.2 A
  • Ripple current (Ta +105 °C, 10 kHz): 5.2 A
  • Bank with 8 capacitors: 41.6 A

Heat sink mounting

 Comparision 2 Pic
  • Capacitor case temperature: +105 °C
  • Ripple current (Tc +105 °C, 10 kHz): 11.1 A
  • Bank with 4 capacitors: 44.4 A

Main features and benefits

 Robust
  • High ripple current capability
  • Vibration resistance up to 20 g, up to 60 g available upon request
 Life Cycle
  • Useful life of 2500 h at an ambient temperature of +125 °C
 Small
  • PCB area/volume saving
 Sustainable
  • RoHS-compatible

Typical applications

Automotive electronics

Capacitance to voltage

Micromobility inverters

Capacitance to voltage

Industrial electronics

Capacitance to voltage

Forklifts

Capacitance to voltage

Humanoide Robots

Capacitance to voltage

Get data sheets and search

PDF Terminal style Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
Axial-lead,  Soldering star -40 140 56 - 650 125 - 250 B43693, B43793
Axial-lead,  Soldering star -55 125 510 - 4800 25 - 63 B41687, B41787
Axial-lead,  Soldering star -55 140 1800 - 13000 25, 35 B41699, B41799
Axial-lead,  Soldering star -55 105 250 - 3700 25 - 80 B40650, B40750
Axial-lead,  Soldering star -55 150 1100 - 2700 25, 35 B40620, B40720
Axial-lead,  Soldering star -55 150 780 - 2200 25, 35 B40600, B40700
Axial-lead,  Soldering star -55 150 390 - 950 63 B40640, B40740
Axial-lead,  Soldering star -55 150 360 - 4500 25 - 63 B41689, B41789
Axial-lead,  Soldering star -55 140 600 - 10000 25 - 40 B41690, B41790
Axial-lead,  Soldering star -55 140 360 - 10000 25 - 75 B41692, B41792
Axial-lead,  Soldering star -55 150 100 - 1000 75, 100 B41693, B41793

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart
  • Overview
  • Vibration resistance and mounting notes
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.



Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)