Corporate
April 15, 2025
TDK demonstrates the world's first “Spin Photo Detector” capable of 10X data transmission speeds for the next generation of AI
A photo-spintronic conversion element capable of responding at ultra-high speeds of 20 picoseconds using light with 800 nm wavelengths, 10X faster than conventional semiconductor-based photo detectors
Concepted and developed by TDK, the magnetic device can detect both near-infrared and visible light
Successfully demonstrated operation in collaboration with Nihon University in Japan, known for fundamental physics research
It can be applied to photoelectronic conversion technology, which is expected to improve data processing speed and reduce power consumption, both critical for further AI evolution
TDK Corporation (TSE:6762) announces that it has developed the world’s first* “Spin Photo Detector,” a photo-spintronic conversion element combining optical, electronic, and magnetic elements that can respond at an ultra-high speed of 20 picoseconds (20 × 10⁻¹² s) using light with a wavelength of 800 nm [1] – more than 10X faster than conventional semiconductor-based photo detectors. This new device is expected to be a key driver for implementing photoelectric conversion technology that boosts data transmission and data processing speed, particularly in AI applications, while simultaneously reducing power consumption.
Transferring mass amounts of data at higher speeds and with lower power consumption is an inevitable need as AI evolves. To process data and make calculations, data is currently transferred between CPU/GPU chips as well as from and to memory by electrical signals. Therefore, there is an increasing need for optical communication and optical interconnects, which offer high speeds that do not decrease with interconnect distance. Photoelectronic conversion technology is also gaining global interest as a very compact fusion of both optical and electronic elements.
To address these challenges, TDK adapted its magnetic tunnel junction (MTJ) technology, which is currently used in billions of HDD heads, for photonics. One of the major advantages of this technology is that it does not require crystal growth using a single crystal substrate, and the device can be formed regardless of the substrate material. Comparatively, conventional semiconductor-based photo detectors have physical limitations at shorter wavelengths. Because the Spin Photo Detector has a completely different operating principle and uses an electron heating phenomenon, it can operate at ultra-high speeds even when the wavelength is shortened [1]. In addition, the operating wavelength range is wide, and it has been confirmed that it can operate from visible light to near-infrared light. TDK has successfully demonstrated the Spin Photo Detector with Nihon University in Japan, a research pioneer for the measurement of ultrafast phenomena of magnetic material.
Additionally, with the ability to detect visible light at high speeds, the spin photo detector will be useful in applications projected for future growth, such as devices for AR/VR smart glasses ([2], [3]) and high-speed image sensors. While conventional semiconductor photo-sensing devices have weak cosmic-ray resistance, MTJ elements are also known for their strong cosmic-ray resistance and are expected to be used as light-detecting elements in aerospace applications. In the future, based on these results, TDK will improve the perfection of the high-speed light detection element to further pursue its usefulness.
*Source: TDK, as of April 2025
Features & Applications
Main applications
Photodetectors for optical communication, optical interconnect for data centers and generative AI
Photodetectors for AR/VR
Main features and benefits
Optical detection is achieved using MTJ elements, which are magnetic elements, while conventional light detection elements are semiconductor elements
Ultra-fast light detection
Ultra-fast light detection in a wide wavelength range, from near-infrared light to visible light
Can be created on any board and on a variety of devices
Can be applied in fields such as data centers, optical communication and interconnect for generative AI, and AR/VR
Glossary
AI: Artificial intelligence
Photoelectric conversion: A technology that combines optical and electronic elements
Photo-spintronic conversion: A term coined by TDK that combines optical, electronic, and magnetic elements
HDD: Hard disk drive
CPU: Central processing unit
GPU: Graphics processing unit
Spin: a fundamental property of particles, like electrons, that describes a type of intrinsic rotation
MTJ: Magnetic tunnel junction
AR: Augmented reality
VR: Virtual reality
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily