TDK Electronics · TDK Europe

Power management products

March 4, 2025

TDK adds full telemetry to new DC-DC converter modules for high power-density applications

 Bild_w_background_en
  • Optimized construction leads to extraordinary power density in surprisingly small modules
  • The new FS1606 in the series is the smallest solution in 6A, with full telemetry via an I2C interface, in a 3.3 mm x 3.3 mm x 1.35 mm size, with a wide operating range of -40 °C to 125 °C
  • Easy access to full telemetry (voltage, current & temperature)
  • Easily adopted in designs anchored by ASICs, SoCs, and FPGAs
  • Showing FS1606 at APEC Conference – Advanced Power Management, Use case for Predictive Maintenance, Session#:  IS06.3. Atlanta, Georgia on March 18th 

TDK Corporation (TSE:6762) announces the new FS160* series of its microPOL (μPOL) power modules. The FS160* series of μPOL DC-DC converters all offer full telemetry, provide increased performance, and are remarkable for extraordinary power density in the smallest sizes now in mass production.

All FS160* microPOL modules measure a mere 3.3 mm wide by 3.3 mm deep by 1.35 mm high. Because of their size and extraordinary power density, every module in this series can be easily integrated into designs anchored by ASICs, SoCs, and all the most popular FPGAs. Full telemetry (voltage, current & temperature) is accessible via an I2C interface. The modules operate across a broad junction temperature range, from -40 °C to 125 °C. 

There are several versions each of the 3 A parts (the FS1603 series), 4 A parts (the FS1604 series), and 6 A parts (the FS1606 series). The FS line also includes models at 12A (the FS1412) and 25A-200A (the FS1525). The selection of DC-DC converter modules that range from 3 A to 200 A covers a broad range of needs and applications, including big data, machine learning, artificial intelligence (AI), 5G cells, the Internet of Things (IoT), and enterprise computing. 

The configuration of the module is itself innovative; the FS160* series modules integrate a high-performance controller, drivers, MOSFETs and logic core in carefully engineered packages, using TDK’s version of semiconductor embedded in substrate (SESUB). SESUB eliminates wire bonds & enhances thermal performance. 

TDK also integrates the module’s IC inductor and passives into a chip-embedded package to minimize parasitic inductance. This lowers interconnect and enhances the module’s efficiency. Minimizing resistance and inductance leads to fast response and accurate regulation with dynamic load currents. Boot and Vcc capacitors are also incorporated into the module. 

These and other design optimizations make it possible for the FS160* series converters to deliver an extraordinary 1 watt per cubic millimeter, in modules that are roughly half the size of other products in the same class. The FS160* series modules are so effective that they require no airflow whatsoever for up to 15W to 30 W in up to 100 °C ambient temperature. The end result of using TDK modules is a small solution size that requires less PCB board space and fewer board layers as well as fewer external components, resulting in lower system cost.

The modular approach makes designing with the FS160* a for either analog or digital design configuration for 0.6V to 5.0V outputs. TDK has created multiple design tools for designers to use, including tools specific to FPGAs from each of the major FPGA suppliers.

Evaluation boards are available, one each for modules at 3A, 4A, and 6A, (respectively the FS1603 series, FS1604 series, and FS1606 series). Additional design tools for FS160* series includes spice simulator designs on QSPICETM. Fast starter designs for schematic and PCB layout are now available with our partners at Ultra Librarian for free, https://www.ultralibrarian.com/partners/tdk

 

Features & Applications

Main applications

  • Big data
  • Machine learning
  • Artificial intelligence (AI)
  • 5G cells 
  • The Internet of Things (IoT)
  • Enterprise computing
  • Advanced power management: use case for predictive maintenance

Main features and benefits

  • High power density in small modules
  • Full telemetry (voltage, current & temperature) 
  • Part of a wider series of DC-DC converters ranging from 3A to 25A for maximum design and application flexibility
  • Small size of 3.3 mm x 3.3 mm x 1.35 mm
  • Wide operating range of -40 °C to 125 °C
  • Minimizes board size and costs
  • Rated for industrial application, is lead free, and ROHS compliant
     

Glossary

μPOL modules: integrated DC-DC converters placed in the vicinity of complex ICs such as ASICs, FPGAs, and others
SESUB: semiconductor embedded in substrate
PCB: printed circuit board

 

 

Key Data

     Part No. L x W (mm)T (Max.) (mm)Input Voltage Range 
Dual Supply Mode / V
Input Voltage Range 
Single Supply Mode / V
Output Voltage / V

FS1603-5000-AL keyboard_arrow_right

3.3 x 3.3

1.45

4.5 to 16

4.5 to 16

5

FS1604-3300-AL keyboard_arrow_right

3.3 x 3.3

1.45

4.75 to 16

4.75 to 16

3.3

FS1606-0600-AL keyboard_arrow_right

3.3 x 3.3

1.45

2.5 to 16

4.5 to 16

0.6 to 5.0



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media