TDK Electronics · TDK Europe

RF components

January 22, 2015

Miniaturized low-pass filter for LTE

 Teaser_LG_en
  • More than 50 percent smaller than existing products and equal or better performance
  • Enables low-profile designs and module integration

TDK Corporation presents a new multilayer low-pass filter for LTE and other next-generation high-speed wireless communication systems. Thanks to thinner ceramic layers, finer conductor lines and an optimized internal electrode design, the new filter with ordering code DEA071910LT-4003B1 achieves a miniaturized footprint of 0.65 mm x 0.5 mm and a slimmer insertion height of just 0.3 mm (form factor of 06505) to enable low-profile designs and module integration. As a result, the new multilayer low-pass filter is more than 50 percent smaller than previous components with a conventional case size of IEC 1005 (1.0 mm x 0.5 mm x 0.4 mm). At the same time it offers equal or even superior insertion loss and attenuation performance. For example, the maximum insertion loss in the 1.71 GHz to 1.91 GHz range is just 0.55 dB, while the minimum attenuation in the range of 5.13 GHz to 5.73 GHz is 20 dB. Mass production of the new low-pass filter started in January 2015.

The new DEA071910LT-4003B1 multilayer low-pass filter has an operating temperature range of -40°C to +85°C and is suitable for use in the RF circuitry of smartphones, tablets and other mobile devices for LTE.

Main applications

  • RF circuitry in smartphones, tablets and other mobile devices for LTE and other next-generation high-speed wireless communication systems

Main features and benefits

  • Volume more than 50 percent smaller than existing products and equal or better performance
  • Miniaturized footprint and insertion height enable low-profile designs and module integration

Key data

TypeDimensions
[mm]
Max. insertion loss
at 1.71 to 1.91 GHz
[dB] 
Min. attenuation
at 3.42 to 3.82 GHz
[dB] 
Min. attenuation
at 5.13 to 5.73 GHz
[dB] 
DEA071910LT-4003B1Typical footprint:
0.65 x 0.5
Max. insertion height:
0.3
0.553020

Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media