TDK Electronics · TDK Europe

EMC components

August 7, 2018

Multilayer chip beads with high rated currents

 Teaser_en

TDK Corporation has developed the new MPZ0603-H series of multilayer chip beads for power lines in an IEC 0603 package (EIA 0201) that feature twice the rated current and about half the DC resistance of the existing MPZ0603-C series. Thanks to a newly developed technology for the internal electrodes, TDK was able to reduce the DC resistance to as low as 36 mΩ, thus increasing the rated current to as high as 1900 mA. The MPZ0603-H series offers high impedance values ranging from 22 Ω to 120 Ω at 100 MHz.

The new chip beads measure in with a miniature footprint of 0.6 mm x 0.3 mm and a low insertion height of just 0.3 mm.

With their compact dimensions and excellent electrical specifications the ferrite beads are very well suited for a wide spectrum of noise suppression measures in the IC power supply lines of smartphones, audio players, PCs, and other devices. Mass production of the new series began in August 2018.

As the multifunctionality of portable devices such as smartphones continues to grow, high current ratings are becoming an increasingly important factor for components in the IC power supply lines. Thanks to their low DC resistance the MPZ0603-H chip beads not only offer a high rated current, but they also help lower the power consumption of devices. 

Main applications

  • Noise suppression in the IC power supply lines in smartphones, audio players, PCs, and other devices

Main features and benefits

  • DC resistance as low as 36 mΩ approximately half that of existing products
  • Rated current as high as 1900 mA approximately twice that of existing products

Key data

TypeImpedance at 100 MHz
[Ω] ±25%
Max. DC resistance
[Ω]
Max. rated current
[mA]
MPZ0603S220H22361900
MPZ0603S330H33501600
MPZ0603S800H80951200
MPZ0603S121H1201301000


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media