TDK Electronics · TDK Europe

Acoustic components

January 9, 2014

MEMS microphone with outstanding SNR

 Teaser_LG_en

TDK Corporation has extended its range of EPCOS MEMS microphones with the new C928 type. This microphone is distinguished by its particularly high signal-to-noise ratio (SNR) of 66 dB(A) in the frequency range between 20 Hz and 20 kHz. It is thus particularly well suited for demanding applications in smartphones. The high SNR significantly improves the audio quality of distant sound sources, for instance when using the speakerphone or recording videos.

In conventional microphones, an improved signal-to-noise ratio usually leads to a sharp rise in nonlinear distortions at high sound pressures. Thanks to the innovative design of the C928 MEMS microphone, a distortion factor of only one percent is produced even at a sound level of 131 dB. That makes it equally suitable for recording extremely loud sound sources.

Besides its excellent acoustic properties, the C928 features a compact size with a footprint of 3.35 mm x 2.5 mm and an insertion height of only 1 mm. Thanks to its symmetrical output, the new MEMS microphone offers high immunity to interference. Its operating voltage is between 1.6 V and 3.6 V, and its maximum power consumption is 140 µA.

Main applications

  • Smartphones and other mobile electronics devices

Main features and benefits

  • Very high signal-to-noise ratio of 66 dB(A)
  • Low distortion of 1 percent even at sound levels of 131 dB
  • Compact dimensions of 3.35 mm x 2.5 mm x 1 mm

Get detailed information


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media