TDK Electronics · TDK Europe

October 27, 2015

Transformers: Compact SMD push-pull transformers

 Bild_Teaser_en

TDK Corporation presents a new series of EPCOS SMD push-pull transformers featuring compact dimensions of just 9 mm x 8 mm x 5.7 mm. Windings with center taps are located on both the primary and secondary side. The series comprises five types with different transformation ratios ranging between 1:1 and 1:3.8. This enables voltage ratios of 5 V to 5 V or 3.3 V to 12 V to be implemented. Depending on the type, the inductance values of the primary winding are between 9.5 µH and 94 µH.

The transformers of the new B82805* series are designed for a typical switching frequency of 250 kHz and operating temperature range of between -25°C and +125°C. The RoHS-compatible components are suitable, for example, for smaller switched-mode power supplies using push-pull technology and for electrical isolation in industrial automation and process engineering applications.

Main applications

  • Switch-mode power supplies using push-pull technology
  • Electrical isolation in industrial automation and process engineering

Main features and benefits

  • Compact dimensions of just 9 mm x 8 mm x 5.7 mm
  • Five types with different transformation ratios for common voltages in industrial applications
  • Typical switching frequency 250 kHz

Key data

TypeTransformation
[N1:N2:N3:N4]
Sample voltages
[V AC]
Inductance
L (1 – 2) [µH]
B82805A0363A2501:1:1.7:1.73.3:536
B82805A0773A2501:1:1.1:1.15:577
B82805A0943A2501:1:1.1:1.112:1294
B82805A0952A2501:1:3.8:3.83.3:129.5
B82805A0173A2501:1:2.6:2.65:1217


Further information on the products can be found under www.epcos.com/ifc_dc

 


About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2015, TDK posted total sales of USD 9.0 billion and employed about 88,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media