TDK Electronics · TDK Europe

Corporate

November 28, 2025

TDK announces the implementation of the mandatory squeeze-out of Tronic’s Microsystems shares

TDK Corporation (TSE: 6762) and its wholly owned subsidiary TDK Electronics AG (“TDK” or the “Initiator”) announce the implementation of the mandatory squeeze-out of Tronic’s Microsystems S.A. (“Tronic’s”) shares, listed on Euronext Growth Paris.

 

COMPENSATION AMOUNT: €5.56 per Tronic's share

 

This press release has been prepared by TDK Electronics AG in accordance with Article 237-3 III of the General Regulation of the French Financial Markets Authority (AMF) and Article 9 of AMF Instruction No. 2006-07 on public tender offers.

Following the public buyout offer initiated by TDK in concert with Thales AVS France, which was declared compliant by the AMF on November 6, 2025 (D&I 225C1884) and ran from November 10 to November 21, 2025 (the “Offer”), the Initiator, together with Thales AVS France, now holds 8 829 826 Tronic’s shares, representing 97.60% of the share capital and 97.95% of the voting rights.

By letter dated November 26, 2025, Société Générale, acting as presenting institution for the Offer, informed the AMF of the Initiator’s intention to proceed with the mandatory squeeze-out of Tronic’s shares, as stated in the Offer documentation.

According to AMF notice D&I No. 225C2007 dated November,28 2025, the squeeze-out will take place on December 12, 2025 and will cover all Tronic’s shares not tendered to the Offer. Trading of Tronic’s shares was suspended as of November 24, 2025 and will not resume prior to the squeeze-out, which will result in the delisting of the shares from Euronext Growth.

The compensation for the squeeze-out will be equal to the Offer price, i.e., €5.56 per Tronic’s share, net of all fees.

The conditions set forth in Article L.433-4 of the French Monetary and Financial Code and Articles 237-1 et seq. of the AMF General Regulation have been met:

  • The 216 666 shares not tendered by minority shareholders represent 2.40% of the share capital and 2.05% of the voting rights, i.e., less than 10%.

  • The AMF reviewed (i) the valuation report prepared by Mr. Gilbert Dupont and Société Générale and (ii) the fairness opinion issued by BM&A, represented by Mr. Pierre Béal, confirming the fairness of the Offer terms, including in the context of the squeeze-out.

  • The squeeze-out is carried out under the same financial terms as the Offer: €5.56 per share, net of all fees.

    In accordance with Article 237-5 of the AMF General Regulation, the Initiator will publish a notice in a legal announcements journal at the registered office of Tronic’s. TDK has deposited the total compensation amount in a blocked account with Société Générale, which will handle payments to shareholders whose bank details are known. Unclaimed funds will be held for ten years and then transferred to the Caisse des Dépôts et Consignations.

    The Offer documentation approved by the AMF on November 6, 2025, under numbers 25-430 (TDK) and 25-431 (Tronic’s Microsystems) is available on the AMF website (www.amf-france.org), and Tronic’s website (www.tronicsgroup-bourse.com), and can be obtained free of charge at their respective registered offices.

    Disclaimer

    This press release is for information purposes only. It does not constitute an offer to the public and is not intended for distribution outside France. Persons in possession of this press release must comply with applicable local restrictions. TDK accepts no liability for any breach of such restrictions.



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads, software and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide.

 

About Tronics Microsystems

Tronic's Microsystems, a TDK Group Company, is a provider of MEMS (Micro-Electro-Mechanical-System) inertial sensors solutions for precise motion sensing, positioning, navigation, and condition monitoring of critical assets. The company offers a comprehensive range of accelerometers, gyroscopes, vibration sensors, and inertial MEMS foundry services, contributing to the digital transformation of transportation, energy, and industrial markets. Founded in 1997, Tronic's employs around 100 people in Crolles, near Grenoble (France), where it operates its EN 9100-certified MEMS wafer fab, assembly, packaging, and test facilities. Tronic's is majority-owned by TDK Electronics AG since January 2017.


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media