TDK Electronics · TDK Europe

February 25, 2021

Service: TDK offers a comprehensive calculation tool for aluminum electrolytic capacitors

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents the fully revised version 4.0 of the tried and tested Online AlCap Useful Life Calculation Tool for EPCOS aluminum electrolytic capacitors. The tool covers all new high-voltage capacitors (>150 V DC) with screw, snap-in and solder pin connections. These DC link capacitors are particularly suitable for new designs of converters for industrial applications, such as photovoltaics and wind power generation, as well as uninterruptible power supplies. 

The AlCap tool enables up to 15 load profiles to be simultaneously entered, calculated and, if so desired, stored for later use. This powerful function allows applications to be developed both with single capacitors and capacitor banks. Furthermore, the tool can perform on a customer-specific basis calculation. This merely requires the CSC code specified in the respective data sheet to be entered.

Once all relevant values have been entered, in addition to the useful life of the capacitors under defined load conditions, the user also obtains data regarding the hot-spot temperature, power dissipation and much more. Coupled with its useful lifecycle under defined load conditions, the AlCap tool provides industrial designers a solution that meets the needs of their demanding applications. 

Link to the tool: www.tdk-electronics.tdk.com/en/alcap_tool.



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2020, TDK posted total sales of USD 12.5 billion and employed about 107,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media