TDK Electronics · TDK Europe

August 19, 2014

Service for developers: New data book for overvoltage protection components

 Bild_Teaser_en

TDK Corporation presents the new data book for EPCOS Ceramic Transient Voltage Suppressors (CTVS). It contains the extended product range of multilayer varistors (MLV), ESD/EMI filters, CeraDiode® components as well as leaded transient voltage/RFI suppressors of the SHCV series.

Product highlights include the new automotive MLV-E series, which is qualified to AEC-Q200 and is suitable for operating temperatures of up to 150 °C. These protection components have significant advantages over TVS diodes specifically at such high temperatures, as no derating occurs. The components of the E series are available as discrete varistors or arrays. Also new in the data book is the surge protection series of MLVs for protection against severe transient overvoltages and high surge currents, such as 8/20 μs pulses with peak currents up to 6000 A and 10/700 μs pulses up to 45 A. Moreover, the new data book presents all the technical details for the new LED series of CeraDiodes, which are designed especially for the ESD protection of LED light sources.

The 332-page data book can be ordered at www.epcos.com/publications (ordering number EPC:62023-7600).

Further information on the products can be found under www.epcos.com/ctvs and www.epcos.com/ceradiode

Please forward reader inquiries to marketing.communications(at)epcos.com

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* which are marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2014, TDK posted total sales of USD 9.6 billion and employed about 83,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media