TDK Electronics · TDK Europe

July 3, 2014

Service for design engineers: New data book for EPCOS EMC filters

 Bild_Teaser_en

TDK Corporation presents the new completely revised data book for EPCOS EMC filters 2014. It covers the comprehensive range of filter solutions for applications in industrial electronics, telecommunications and data technology. Frequency converter solutions are treated in particular detail; they make use mainly of power chokes, output chokes and filters.

Product highlights include IEC inlet filters and sine-wave filters, SineFormer®, 2-line SIFI® filters with very low leakage currents, and a new series of filters designed specifically for frequency converters in renewable energy applications.

In addition to a detailed description of these products, the 528-page data book provides extensive basic and additional information on EMC and corresponding standards, network configurations, stress capacity of filters, application examples and an overview of the services of the EPCOS EMC laboratory in Regensburg.

The data book can be ordered under EPC:32014-7600 from www.epcos.com/publications

Further information on the products can be found under www.epcos.com/emc

Please forward reader inquiries to marketing.communications(at)epcos.com

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* which are marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2014, TDK posted total sales of USD 9.6 billion and employed about 83,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media