TDK Electronics · TDK Europe

October 30, 2014

Inductors: SMT current sense transformers for automotive electronics

 Bild_Teaser_en

TDK Corporation presents two new EPCOS SMT current sense transformers for automotive electronics. The first type (B78417A2185A003) is based on an EP7 ferrite core and has dimensions of only 10.6 mm x 12.2 mm x 11 mm. It is designed to measure pulse currents of up to 20 A. The DC resistance is 1.3 mΩ on the primary side and 3.7 Ω on the secondary side. The second SMT current sense transformer (B78419A2251A003) contains an EP10 ferrite core and measures 12.8 mm x 13.6 mm x 14.4 mm. The measurement range of the larger type extends to 30 A. Its DC resistance is 0.5 mΩ on the primary side and 2.7 Ω on the secondary side.

Both transformers have a turn ratio of 1:100 and are suitable for the wide temperature range from -40 to +150 °C. The test voltage between the primary and secondary sides is 2800 V DC. The creepage and clearance distances meet the requirements for basic insulation according to IEC 60664. The new transformers are qualified to AEC-Q200.

The SMT current sense transformers are designed for use in emerging 48-V automotive power systems as well as for all xEV applications, where the components can be used to measure the currents of the electric drives.

Main applications

  • Current measurement in 48-V automotive power systems and in all xEV applications
  • Recording the currents of electric drives

Main features and benefits

  • Rated currents up to 20 A and 30 A, respectively
  • Creepage and clearance distances according to IEC 60664 (basic insulation requirements)
  • Extensive temperature range from -40 °C to +150 °C
  • Qualified to AEC-Q200

Key data

TypeDimensions
[mm]
Max. current
[A]
Turn ratioTemperature range
[°C]
B78417A2185A00310.6 x 12.2 x 11201:100-40 to 150
B78419A2251A00312.8 x 13.6 x 14.4301:100-40 to 150


Further information on the products can be obtained from Sales under www.epcos.com/inquiry

Please forward reader inquiries to marketing.communications(at)epcos.com.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2014, TDK posted total sales of USD 9.6 billion and employed about 83,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media