TDK Electronics · TDK Europe

June 29, 2017

Inductors: Robust 3D transponder coils with high sensitivity for automotive

 Bild_Teaser_en

TDK Corporation presents a new series of 3D transponder coils with a high sensitivity level for passive entry passive start (PEPS) and other access systems. Measuring just 11.5 mm x 12.5 mm x 3.6 mm, the B82453C*A* series features six types of 3D transponder coils that offer sensitivity levels from 45 mV/µT to 83 mV/µT and inductance values from 4.75 mH to 13.2 mH. The center frequency is at 125 kHz. Thanks to the optimized core geometry of the new 3D transponder coils, their sensitivity levels are about 20 percent higher than that of predecessor or competitor components with comparable geometries and inductance values. This enables the wake-up function of PEPS in vehicles applications to be activated at greater distances.

The RoHS-compatible 3D transponder coils have a robust overmolded casing and the terminals of the windings are laser-welded. As a result, they feature very high mechanical stability, as is proven by the severe drop tests required for PEPS applications. Accordingly, the new transponder coils are qualified to AEC-Q200.

Main applications

  • Passive entry passive start (PEPS) systems and other access systems

Main features and benefits

  • High sensitivity
  • Compact dimensions of just 11.5 mm x 12.5 mm x 3.6 mm
  • Very high mechanical stability
  • Qualified to AEC-Q200

Key data

Ordering code AxisLR
[mH]±3% 
Q (typ.) 
-10% /+15 % 
S (typ.) 
[mV/µT]
fres,min.
[kHz]
RDC max.
[Ω]
B82453C0300A000
X4.7523.56060080
Y4.7523.55760080
Z5.8519.054400165
B82453C0203A000
X4.7523.56060080
Y4.7524.55760080
Z7.2019.550400165
B82453C0275A000
X7.2023.58040095
Y7.2024.575420100
Z7.2019.550400165
B82453C0285A000
X6.3023.57544090
Y6.3024.57046090
Z9.0019.563360190
B82453C0301A000
X6.3023.57544090
Y6.3024.57046090
Z11.0019.573330220
B82453C0270A000
X6.7523.57743092
Y6.7524.57345095
Z13.2019.583300250


Further information on the products can be found under www.epcos.com/transponder.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes passive components, such as ceramic, aluminum electrolytic and film capacitors, ferrites and inductors, high-frequency products, and piezo and protection components, as well as sensors and sensor systems and power supplies. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK's further main product groups include magnetic application products, energy devices, and flash memory application devices. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2017, TDK posted total sales of USD 10.5 billion and employed about 100,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media