TDK Electronics · TDK Europe

July 30, 2015

Inductors: Frame core power line chokes with vertical design

 Bild_Teaser_en
  • Footprint reduced by more than 30 percent
  • Good suppression of both common-mode and differential-mode interference
  • Approved according to ENEC (VDE) and UL

TDK Corporation has extended its range of EPCOS frame core power line chokes with the B82733V* series in a vertical design. The new series complements the existing horizontally designed B82733F* series. The vertical design is particularly advantageous when there is limited space on the printed circuit board. With an insertion height of 27 mm, for example, the new chokes have a footprint of just 29 mm x 15.5 mm. This is more than 30 percent smaller than that of the horizontal version which, with a height of 14 mm, requires an area of 26.5 mm x 24.8 mm.

The current-compensated chokes are designed for a maximum voltage of 300 V AC and offer inductance values of between 10 mH and 100 mH. At an operating temperature of 40 °C, the chokes can handle rated currents of between 0.7 A and 2.3 A. Both the plastic frame and the epoxy resin coating meet UL94 V-0 requirements.

In addition to their good common-mode suppression, the chokes feature good differential-mode suppression thanks to their relatively high stray inductance of about two percent. In many cases this means that no additional components for differential-mode suppression are required. The chokes are therefore particularly suitable for new designs of switch-mode power supplies with high switching frequencies.

The new components are approved according to ENEC (VDE) and UL and are RoHS-compatible.

Main applications

  • Low to medium power switch-mode power supplies

Main features and benefits

  • Footprint reduced by more than 30 percent
  • Good suppression of both common-mode and differential-mode interference
  • Approved according to ENEC (VDE) and UL

Key data

SeriesDimensions
(L x W x H) [mm]
Rated inductance
[mH]
DC resistance
[Ω]
Rated current
[A]
B82733V* (vertical)29 x 15.5 x 2710 to 1000.188 to 1.8100.7 to 2.3
B82733F* (horizontal)26.5 x 24.8 x 1410 to 1000.188 to 1.8100.7 to 2.3


Further information on the products can be found under www.epcos.com/power_chokes

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2015, TDK posted total sales of USD 9.0 billion and employed about 88,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media