TDK Electronics · TDK Europe

September 25, 2014

Inductors: Leaded RF chokes with high current capability

 Bild_Teaser_en

TDK Corporation presents new EPCOS leaded RF chokes with high current capability. The series with designation LBC+ offers components for rated currents of up to 4450 mA at saturation currents of up to 7700 mA. This corresponds to an increase of up to 80 percent compared to previous versions. The range of inductance values of the E12 series extends from 1.0 µH to 470 µH. These RoHS-compatible inductors are suitable for an operating temperature range of -55 °C to +125 °C.

The components of the LBC+ series are manufactured in both axial (B82144F2*) and radial types (B82144B2*). The latter have a lead spacing of 5 mm. The chokes have a length of 9.2 mm and a diameter of 6.5 mm.
A flame-retardant enamel coating protects the components against environmental effects. Moreover, they are marked for identification with color rings to IEC 60062.

Thanks to their higher current capability, the new chokes can be used for diverse functions such as storage chokes for DC-DC converters as well as for noise suppression. Their possible applications include power supplies for industrial and telecommunications installations, LED and energy-saving lamps as well as consumer electronics devices.
 

Main applications and functions

  • Storage chokes in DC-DC converters
  • Noise suppression
  • Power supplies for industrial and telecommunications installations
  • LED and energy-saving lamps
  • Consumer electronics equipment

Main features and benefits

  • High current capability of up to 4450 mA
  • RoHS-compatible
  • Axial and radial types available

Key data

TypeInductance
[µH]
Rated current
[mA]
Saturation current
[mA]
Resonance frequency
[MHz]
B82144F2* (axial)1 to 470600 to 4450440 to 77002.3 to 200
B82144B2* (radial)1 to 470600 to 4450440 to 77002.3 to 200

Please forward reader inquiries to marketing.communications(at)epcos.com.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2014, TDK posted total sales of USD 9.6 billion and employed about 83,000 people worldwide.

* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components such as surface acoustic wave (SAW) filter products and modules, piezo and protection components, and sensors.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media