TDK Electronics · TDK Europe

September 24, 2019

EMC components: Extended range of power line chokes

 Bild_Teaser_en

TDK Corporation (TSE:6762) has extended its range of EPCOS power line chokes to include six new types. The new components are available in three different core shapes with different rated currents and inductance values, delivering great design flexibility. The B82116B* rod core chokes cover rated currents of 10 A, 21 A and 25 A and offer inductance values of 1.8 μH, 3.3 μH and 3.4 μH. Both B82116S* mushroom core chokes feature a current capability of 25 A and are available with inductances of 2.9 μH and 3.1 μH. The new range is completed with a ring core choke (B82622S*) with two windings, which is designed for a current of 30 A and has an inductance of 2.1 μH.

Depending on the type, the maximum permissible operating temperatures are between 85 °C and 140 °C. The RoHS-compatible chokes use class 200 insulated wire and are UL-listed in accordance with EN 60317-13. All components are qualified to AEC-Q200.

The main applications for the new chokes include industrial and automotive motors and motor controllers.

Main applications

  • Industrial and automotive motors and motor controllers

Main features and benefits

  • Great design flexibility thanks to three core shapes: rod, mushroom and ring core
  • High current capability of between 10 A and 30 A
  • RoHS-compatible
  • Qualified to AEC-Q200

Further information on the products can be found under www.tdk-electronics.tdk.com/en/power_chokes.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media