TDK Electronics · TDK Europe

November 13, 2018

Ceramic capacitors: CeraLink™ in modular flex-assembly technology

 Bild_Teaser_en

TDK Corporation (TSE:6762) has extended the lineup of proven CeraLink™ capacitors with CeraLink FA types in modular flex-assembly technology. This space-saving design connects two, three or ten identical capacitors in parallel over the same terminals in order to increase the capacitance. The new CeraLink FA types are available for rated voltages of 500 V DC, 700 V DC and 900 V DC. Depending on the voltage and number of capacitors, this results in rated capacitance values of between 0.5 µF and 10 µF. One particular feature of these capacitors based on PLZT (lead lanthanum zirconate titanate) ceramics is their high permissible operating temperature of 150 °C. The FA types have a width of 7.4 mm and a height of 9.1 mm; while the lengths are 6.3 mm, 9.3 mm or 30.3 mm. Despite their small size, they feature a ripple current capability of up to 47 ARMS.

One major advantage of the parallel switching is the extremely low ESR values that are significantly below 10 mΩ at high frequencies in the range from 0.1 to 1 MHz. With a minimum of 3 nH, the ESL values are also extremely low. Thanks to their low parasitic effects, CeraLink capacitors are ideally suited for converter topologies on the basis of fast-switching semiconductors such as GaN or SiC. Voltage overshoots when switching are significantly lower than with conventional capacitor technologies. Special requirements in terms of size, current capability and temperature can also be met very easily with CeraLink capacitors.

Main applications

  • DC link or snubber capacitors in fast-switching converters

Main features and benefits

  • Rated voltages of between 700 V DC and 900 V DC
  • Capacitance range from 0.5 µF to 10 µF
  • Low parasitic effects
  • Suitable for converter topologies based on fast-switching semiconductors such as GaN or SiC

Further information on the products can be found under www.tdk-electronics.tdk.com/ceralink.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2018, TDK posted total sales of USD 12 billion and employed about 103,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media