TDK Electronics · TDK Europe

TDK Solutions for Software-Defined Vehicles (SDV)

High-Performance Computing –— In-Vehicle Networking

Design with Confidence. Across Network Interfaces.

 _Camera - Banner

Camera / SerDes Connections

TDK supports automotive Power-over-Coax (PoC) links with wire-wound and multilayer inductors for different inductance, current, and footprint requirements.

Stable Power‑over‑Coax

PoC inductors support power injection and signal filtering on the link segment where current and high-speed data share the coax connection.

Wire-wound and multilayer options

Choose ADL wire-wound or MLJ-G multilayer PoC solutions to match impedance, current, and footprint requirements.

Compact options for tight layouts

PoC filters can contain one or several components based on the current requirements.

Multilayer PoC Inductors

MLJ-G provides a compact multilayer PoC option where high frequency impedance matching is needed.

 _Ethernet - Banner

Ethernet & CAN

CAN, CAN FD, and Automotive Ethernet place different demands on filtering. TDK covers these interfaces with application-specific common-mode chokes built on the ACT1210 platform.

One platform. Multiple interfaces.

ACT1210 variants support CAN, CAN FD, 10BASE‑T1S, 100BASE‑T1, and 1000BASE‑T1.

Same footprint. Different requirements.

A common 3.2 x 2.5 mm (EIA 1210) case size gives designers one layout, while the ACT1210 variant can change with the interface.

Network standard compliance.

ACT1210E, ACT1210L and ACT1210G comply with the relevant OPEN Alliance, ACT1210D with CiA and IEC requirements.

Automotive Ethernet

Scalable common-mode noise suppression from 10BASE‑T1S to 1000BASE‑T1.

ACT1210 variants cover 10BASE‑T1S, 100BASE‑T1, and 1000BASE‑T1 in the same EIA 1210 platform.

CAN / CAN FD

Optimized signal integrity and ringing suppression for CAN FD networks.

ACT1210D is designed for CAN FD applications, with reduced stray capacitance, improved common-mode rejection, and mode-conversion characteristics that can contribute to ringing suppression.

High-Performance Computing –— Power Management

Stable Power for Powerful SoCs.

 _Power Conversion - Banner

48/12 V Power Conversion

High power conversion requirements in limited board space put conduction losses, ripple current handling, and thermal behavior under pressure.

High Power Density

Flat-wire coupled SMD inductors enable the highest power density in an ultra-compact design.

Ripple-Current Capability

Low-ESR capacitors help handle high ripple currents in demanding automotive power stages.

48 V-Ready Reliability

Engineered for harsh automotive environments, these 75 V and 100 V MLCCs maintain high effective capacitance and stability at 48 V.

High-Current Flat-Wire SMD Inductors

High currents with very low DC resistance.

Inductive coupling reduces the ripple current, which lowers the switching losses of the power transistors and improves overall system efficiency.

Hybrid Polymer Capacitors

High ripple-current capability. Low ESR.

TDK hybrid polymer SMD capacitors combine bulk capacitance, ultra-low ESR, and high ripple-current capability with a robust voltage margin, delivering reliable 48 V DC‑link buffering and efficient DC‑DC conversion in demanding automotive power applications.

75 V & 100 V Automotive MLCCs

Reliable voltage headroom and low ESR for 48 V systems.

TDK 75 V and 100 V MLCCs support high-efficiency filtering and smoothing in space-constrained 48 V power conversion stages.

 _Power Management - Banner

SoC Power Management

Multiple rails, fast load jumps, and limited board space demand compact components with ultra-low losses across a wide temperature range. 

Lower Losses

State-of-the-art materials deliver ultra-low resistive losses as current rises across demanding SoC power rails.

Stable Power Delivery

Powerful inductors and high-capacitance MLCCs keep power rails stable as compute loads rapidly change.

Higher Power Density

High current and high capacitance in compact packages help fit demanding SoC power rails into limited board space.

Automotive MLCCs

High capacitance range for compact compute power rails.

TDK CGA MLCCs provide 47 µF automotive-grade capacitance in compact 1206 and 1210 case sizes for low-voltage compute power rails.

 _Decoupling Filtering - Banner

SoC Decoupling & Filtering

Fast load jumps, switching power supplies, and dense layouts create voltage transients and high-frequency noise close to the SoCs.

Local Voltage Stability

Decoupling close to the SoC helps buffer short voltage dips and spikes as compute load changes.

High-Frequency Noise Suppression

Filtering close to the SoC helps control high-frequency noise on power rails.

Fewer Components. Less Board Space.

YFF 3-terminal filters and CGAE flip-type MLCCs combined reduce decoupling-component count and board space for compact designs.

YFF 3-Terminal Filters

High-frequency power-line filtering with fewer decoupling components.

TDK YFF feed-through filters suppress high-frequency noise on power lines and can reduce decoupling-component count and board space.

Flip-Type Low-ESL MLCCs

Lower ESL for high-frequency decoupling in compact layouts.

TDK CGAE reverse-geometry MLCCs use a wider, shorter current path to lower ESL and ESR, supporting noise suppression and decoupling in space-constrained designs.

Automotive MLCCs

Local decoupling and voltage stabilization close to the SoC.

TDK automotive MLCCs support decoupling and voltage stabilization on power rails close to the SoCs.

 _PMICs + Voltage Regulators - Banner

PMICs & Voltage Regulators

Stable Power Delivery for General Power Management ICs.

Across an HPC board, local PMIC and buck stages feed different loads with very different current, voltage, noise, and space constraints. Power management must work rail by rail, not only around the main SoC.

Rail-by-Rail Power Design

Different inductor technologies support a wide range of current and inductance requirements, enabling flexible designs in terms of performance, space, or cost.

Optimized Board Design by Best Products Combination

The combination of low-DCR power inductors and a wide range of high-capacitance MLCCs supports the most demanding requirements.

Power-Line Noise Control

Automotive power-line chip beads support high-frequency noise suppression on local supply lines.

Power Inductors

With different sizes, current and voltage capabilities, every requirement is covered.

TDK thin-film, overmolded and metal composite power inductors address different inductance and current requirements in local DC‑DC regulation stages across the HPC board.

Automotive Power-Line Chip Beads

High-current noise suppression on local power rails.

TDK MPZ power-line chip beads are designed for power-line noise reduction with low DC resistance and high current capability in automotive applications.

High-Performance Computing –— Motion & Positioning Sensing

Precision in Motion. Confidence in Position.

 _IMU - Banner

Inertial Measurement Unit (IMU)

Navigation aids, dead reckoning, vehicle location, telematics, camera stabilization, inertial-visual odometry, and HUD functions all depend on reliable inertial motion data.

Compact 6-Axis Motion Sensing

Compact form factor for seamless integration into automotive modules, including ADAS and vision systems (camera, radar, LIDAR).

Automotive-Grade Thermal Performance

IAM-20685HP is qualified according to AEC‑Q100 Grade 2 for automotive non-safety applications, with an operating range up to +105 °C.

Accurate Motion Sensing

TDK Automotive balanced gyro design improves vibration rejection for stable vehicle-state sensing.

Automotive 6-axis IMUs for safety applications

Monolithic gyroscope & accelerometer IMU for improved performance and reliability

TDK InvenSense automotive IMUs provide inertial motion data for both safety and in-cabinn applications, including navigation aids, vehicle location, telematics, camera stabilization, head-up displays, ADAS, and safety.

 _AI Mapping​ - Banner

Physical AI Positioning & Mapping​

Inertial at the Core.​

Low-power always-on inertial navigation (accelerometer and gyroscope) fused with GNSS is the core of our Physical AI Positioning & Mapping Software.​

AI Optimization ​

On edge or cloud training and re-training software for positioning augmentation.

Scalable

Uses low-cost sensors, permits Tier1’s and OEMs to scale across mass market platforms​.

Crowdsource Mapping​

Digital map crowdsourcing and building magnetic and perception sensor maps.

Highly Portable​

Software is hardware and sensor agnostic.

Physical AI Positioning and Mapping Software​

D​ecimeter accuracy even when GNSS is lost (tunnels, underground) or degraded (heavy multipath).

Software is designed for endless applications, ADAS, Autonomy, telematics, and In-vehicle Infotainment​.

Assisted Driving –— Steer-by-Wire

Precision Where Steer-by-Wire Gets Critical.

 _Steering Input - Banner

Steering Input & Feedback

Steering input sensing must remain accurate across angle, torque-related, and HWA motor-position measurements despite temperature, mechanical tolerances, magnetic stray fields and safety-related redundancy requirements.

Performance Under Real Vehicle Conditions

Hall and TMR sensing options are designed for accurate feedback across demanding temperatures, mechanical tolerances and magnetic environments.

Stray-Field Robustness

Selected sensor families are designed for robust measurement under external magnetic disturbance, with ISO 11452‑8:2015 robustness available on validated variants.

Redundancy & Functional Safety Options

Single- and dual-die architectures plus product-specific ISO 26262 SEooC ASIL-ready variants support different safety-related steering concepts.

Steering Torque Sensors

Low-noise torque-related sensing with redundant options.

TDK linear Hall sensors measure magnetic-field amplitude for steering-torque applications, with low-noise, low-offset-drift and single- or dual-die options.

 _Steering ECU Electronics - Banner

SbW Motor ECU

Steering ECUs and actuator stages face ripple current, heat, vibration, and power-line noise alongside demanding packaging constraints.

Robust Power Delivery

Hybrid polymer capacitors help stabilize and buffer power in stressed steering and actuator electronics.

Power-Line Noise Suppression

Common-mode filtering helps reduce power-line noise around actuator, inverter, and DC-DC converter environments.

Scalable High-Current DC-DC Conversion

Power inductors help manage high currents and support efficient, compact DC-DC conversion across steering and actuator power classes.

Hybrid Polymer Capacitors

Low ESR and high ripple-current capability for stressed steering electronics.

TDK hybrid polymer aluminum capacitors combine low ESR and high ripple-current capability for demanding automotive power environments.

Power-Line EMC Filters

Power-line filtering for EMC-critical steering electronics.

TDK common-mode filtering solutions help reduce power-line noise around actuator and control electronics.

 _Road-Wheel Actuation - Banner

Road-Wheel Actuation & Position

Road-wheel actuator sensing must deliver reliable commutation and precise motor-position feedback under thermal, magnetic, and safety-related constraints.

Low-Power Commutation Sensing

Selected Hall switches combine fast switching and low currents for BLDC motor commutation.

High-Resolution Position Feedback

TMR sensing provides high-resolution motor-position feedback with strong temperature stability.

Redundancy & Functional Safety Options

Selected TMR architectures provide redundant signal paths and product-specific functional-safety options for demanding motor-control concepts.

BLDC Motor Commutation

Low-power Hall switching for steering-motor commutation.

TDK Hall switches provide rotor-state switching information for BLDC motor commutation in steering-motor applications.

Our full SDV portfolio at a glance

High-Performance Computing

In-Vehicle Networking

Design with Confidence. Across Network Interfaces.

Motion & Positioning Sensing

Precision in Motion. Confidence in Position.

Assisted Driving

Why TDK for SDV –— Confidence, Engineered.

The right component is only part of the answer.

A head start –— Don’t start from zero.

TDK works on reference designs, standards, and new applications early. So, when technology reaches your program, your team can build on what we’ve already learned.

The right fit –— Choose the technology around the requirement. Not the other way around.

Across networking, power, and sensing, TDK offers different technologies, variants, and form factors to match different interface, current, noise, space, and sensing requirements.

Built for the real vehicle –— Performance must hold up where it matters.

TDK technologies address the thermal, electrical, magnetic, and packaging constraints that determine whether a design works reliably in the vehicle.

IVN / E/E Architecture –— Multiple interfaces. Application‑specific solutions.

  • Interface-specific filtering across CAN, CAN FD, Automotive Ethernet, and SerDes
  • Same-footprint ACT1210 variants
  • PoC options matched to current, impedance, and footprint

Power Management for HPC –— Power technology from conversion to the SoC.

  • Lower losses
  • Stable power delivery
  • Higher power density
  • Rail-by-rail technology choice
  • High-frequency noise control

Steer-by-Wire –— Precision under real steering conditions.

  • Stray-field-robust sensing
  • Redundancy & Functional Safety options
  • High-resolution position feedback
  • Power stability under voltage transients, heat, and vibration
  • Power-line noise suppression