TDK Electronics · TDK Europe

ERU Chokes: ERU C23 Series – B82559S*M023

 ERU Chokes ERU C23 Image

Key Features

  • LN from 1.4 µH to 4.1μH
  • Isat up to 97 A
  • Operating temperature: – 40 °C to +150 °C (component)
  • Compact coupled inductors
  • Low DC resistance
  • RoHS compatible
  • AEC-Q200

Applications:

  • Dual phase buck-, boost-, and buck-boost converters
  • 48 Vin / 12 Vout hybrid converters

Ordering No.: B82559X23

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 1
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Automotive - 1.4 ±10 97 88 - ERUC23 - ERUC23 ERUC23-1R4K -
Download all marked data sheets as zip file or export the search results in MS Excel format