TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

December 11, 2025

TDK introduces vibration-resistant hybrid polymer electrolytic capacitors for automotive and industrial applications

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) expands its B409x series of SMD hybrid polymer aluminum electrolytic capacitors with a design that can withstand mechanical vibrations of up to 30 g (MIL-STD-202, Method 204). This is achieved by four posts that come out of the base plate of the component and stabilize the can in the event of mechanical shocks and vibrations. The design is offered with part number suffix 100 (standard types: 000), and these components are generally used in demanding automotive and industrial applications.

The surface-mount components are available in different voltage ratings between 25 V and 80 V, and capacitance values range from 56 µF to 1100 µF. Their diameter is 10 mm, and their height ranges from 10.2 mm to 16.8 mm, providing a temperature range of -55 °C to +105 °C (B40950) and up to +150 °C (B40910). Because of the polymer, the B409x series offers a low ESR of 10 mΩ to 33 mΩ and high ripple current capabilities of 2.8 A to 5.8 A. Their useful life is more than 4000 h at a temperature of +125 °C at the rated voltage and ripple current. The industrial series B40950 has a useful life of more than 10.000 h at a temperature of +105 °C at the rated voltage and ripple current.

The web-based AlCap Tool quickly and easily calculates accurate lifetime under application-specific conditions.

Features & Applications

Main applications

  • Automotive electronics (e.g., power steering, DC-DC converters, cooling fans, water and oil pumps, and brakes)
  • Industrial electronics (e.g., GPUs, robots, e-bikes, e-scooters, and power tools)



     

Main features and benefits

  • Miniaturized dimensions
  • Useful life: 4000 h at +125 °C, B40950: 10.000 h at +105 °C
  • High ripple current capability
  • Low ESR across the temperature range of up to +150 °C
  • Standard (suffix 000) and vibration-resistant designs (suffix 100) available (MIL-STD-202, Method 204)
  • Vibration resistance: 30 g (vibration-resistant series), 5 g (standard series)
  • Surface mountable and suitable for reflow soldering
  • RoHS-compatible
     

Key Data

Ordering code

Rated capacitance [µF]

Rated voltage [V]

ESR [mΩ] (100 kHz, +20 °C)

Temperature range [°C]

B40900*

270 … 750

25 … 35

13 … 20

-55 … +125

B40910*

56 … 750

25 … 80

10 … 30

-55 … +150

B40920*

330 … 820

25 … 35

13 … 20

-55 … +125

B40921*

390 … 1100

25 … 35

13 … 20

-55 … +125

B40921*

390 … 1100

25 … 35

13 … 20

-55 … +125

B40930*

330 … 820

25 … 35

13 … 20

-55 … +145

B40940*

82 … 270

50 … 63

15 … 30

-55 … +145

B40950*

56 … 1000

25 … 80

15 … 33

-40 … +105

 

Further information on the products can be found at www.tdk-electronics.tdk.com/en/smd_capacitors or in the TDK Product Center.

 



About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL.  Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide. 

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media