TDK Electronics · TDK Europe

PowerHap Actuators

Number of hits: 3
PDF Inventory Ordering code Rated voltage (V) Capacitance (µF) Status of data sheet Acceleration load mass 100 g @ single pulse, sine wave 200Hz Displacement (µm) Dimensions (l x w x h) (mm) Application Packaging Packaging quantity  Weight (g) Series Type
B54102H1020A001 0 … 120 0.9 Production 7 65 12.7 x 12.7 x 1.8 Vibrotactile haptic feedback for automotive and industrial applications such as buttons, modules Cardboard box 56 1.7 1313H018V120 ---
Z63000Z2910Z001Z48 0 … 60 / 95 0.5 Preliminary 3.3 / 4.8 (overdrive mode) 27 / 43 (overdrive mode) 12 x 4 x 1.74 Vibrotactile haptic feedback for ICT/consumer applications such as wearables, smartphones, buttons, and VR/AR equipment Bulk (bag) 1 --- 1204H018V060 Prototype with soldered FPC
B54104H1031A001 0 ... 120 2.5 Production 35 120 19.3 x 19.3 x 2.2 Vibrotactile haptic feedback such as buttons; modules; and medium-sized surfaces Bulk (bag) 1 --- 1919H022V120 --

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list