TDK Electronics · TDK Europe

May 7, 2019

Film Capacitors: Rugged AC filter capacitors with UL 810 approval

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents a new series of AC filter capacitors that are UL 810 approved at the component level and carry the CE mark. The capacitors of the B32354S3* series are designed for a rated voltage of 350 V AC and are available with capacitance values of 10 µF to 40 µF. The lead spacing is 52.5 mm. Because of the segmented film structure, the new capacitors conform to the highest safety class of UL 810 at Component Level.

Thanks to their improved protection against moisture, they pass a temperature, humidity, bias (THB) test at 85 °C, 85 percent relative humidity and applied rated voltage for 1000 hours. The life expectancy of the new series according to IEC 61071 is 100,000 hours. In addition to AC applications, the rugged capacitors are suitable for output filtering of power supplies and inverters.

Main applications

  • AC applications
  • Output filtering of power supplies and inverters for drives, photovoltaic systems and UPS

Main features and benefits

  • Rugged design, confirmed by a THB test at 85 °C, 85 % relative humidity and rated voltage for 1000 hours
  • Conform to the highest safety class of UL 810 at Component Level
  • Life expectancy of 100,000 hours according to IEC 61071

Further information on the products can be found under www.tdk-electronics.tdk.com/en/ac_capacitors.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media