SMD Flat Wire CMC (B82552J-J),HSPICE
History
History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : CMCFLATWIRE.lib
Version 1.00
assembled on (Tue Sep 12 10:18:59 CEST 2023)
-----------------------------------------------------------------------
Version 1.00
- library created
- B82552J added
-----------------------------------------------------------------------
Readme
SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : CMCFLATWIRE.lib
Version 1.00
assembled on (Tue Sep 12 10:18:59 CEST 2023)
This SPICE library contains all models for
SMT flat wire common mode choke
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82552J2164J021 SMD Flat Wire Common Mode Chokes EP21 (160 uH)
B82552J2284J021 SMD Flat Wire Common Mode Chokes EP21 (280 uH)
B82552J2444J021 SMD Flat Wire Common Mode Chokes EP21 (440 uH)
B82552J2644J021 SMD Flat Wire Common Mode Chokes EP21 (640 uH)
Installation of CMCFLATWIRE Model Library
===============================================================
The model library of CMCFLATWIRE (SMT flat wire common mode choke) for the
circuit design program HSPICE from Synopsys
comprises one file:
CMCFLATWIRE.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/CMCFLATWIRE.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...