TDK Electronics · TDK Europe

Inductors - Readme and History

Loosely coupled PI (B82477C),HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B824XXC.lib
Version 1.01
assembled on (Wed Jan 25 15:33:50 CET 2023)
-----------------------------------------------------------------------
Version 1.10
B82477C4xxxM900 series 12.5 x 12.5 x 8.5 (mm) added
-----------------------------------------------------------------------
Version 1.00
- library created
B82477C6xxxM603 series 12.5 x 12.5 x 10.5 (mm) added
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B824XXC.lib
Version 1.01
assembled on (Wed Jan 25 15:33:50 CET 2023)
This SPICE library contains all models for
loosely coupled power inductors
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82477C4103M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4153M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4202M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4223M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4302M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4333M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4472M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4473M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C4682M900 Loosely coupled power inductor 12.5 x 12.5 x 8.5 (mm)
B82477C6103M603 Loosely coupled power inductor 12.5 x 12.5 x 10.5 (mm)
B82477C6153M603 Loosely coupled power inductor 12.5 x 12.5 x 10.5 (mm)
B82477C6223M603 Loosely coupled power inductor 12.5 x 12.5 x 10.5 (mm)
B82477C6333M603 Loosely coupled power inductor 12.5 x 12.5 x 10.5 (mm)
B82477C6472M603 Loosely coupled power inductor 12.5 x 12.5 x 10.5 (mm)
B82477C6473M603 Loosely coupled power inductor 12.5 x 12.5 x 10.5 (mm)
B82477C6682M603 Loosely coupled power inductor 12.5 x 12.5 x 10.5 (mm)
Installation of B824XXC Model Library
===============================================================
The model library of B824XXC (Loosely coupled power inductors) for the
circuit design program HSPICE from Synopsys
comprises one file:
B824XXC.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/B824XXC.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...