Tightly coupled PI (B82464/72/77D),ANSYS
History
History for SPICE-Library for ANSYS Designer
for TDK Electronics AG : B824XXD.lib
Version 1.20
assembled on (Mon Apr 25 15:49:04 CEST 2022)
-----------------------------------------------------------------------
Version 1.20
- Combination of all tightly coupled power inductors to one
library B824XXD
B82472D6xxxM000: 7.3 x 7.3 x 4.8 (mm)
B82464D6xxxM000: 10.4 x 10.4 x 6.3 (mm)
B82477D4xxxM000: 12.5 x 12.5 x 8.5 (mm)
B82477D4xxxM900: 12.5 x 12.5 x 8.5 (mm)
B82477D6xxxM603: 12.5 x 12.5 x 10.5 (mm)
-----------------------------------------------------------------------
Readme
SPICE-Library for ANSYS Designer
for TDK Electronics AG : B824XXD.lib
Version 1.20
assembled on (Mon Apr 25 15:49:04 CEST 2022)
This SPICE library contains all models for
tightly coupled power inductors
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82464D6103M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (10 uH +-20%)
B82464D6123M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (12 uH +-20%)
B82464D6153M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (15 uH +-20%)
B82464D6222M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (2.2 uH +-20%)
B82464D6223M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (22 uH +-20%)
B82464D6302M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (3 uH +-20%)
B82464D6333M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (33 uH +-20%)
B82464D6472M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (4.7 uH +-20%)
B82464D6473M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (47 uH +-20%)
B82464D6682M000 Tightly coupled power inductor 10.4 x 10.4 x 6.3 (mm) (6.8 uH +-20%)
B82472D6103M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (10 uH +-20%)
B82472D6153M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (15 uH +-20%)
B82472D6222M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (2.2 uH +-20%)
B82472D6223M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (22 uH +-20%)
B82472D6332M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (3.3 uH +-20%)
B82472D6333M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (33 uH +-20%)
B82472D6472M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (4.7 uH +-20%)
B82472D6473M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (47 uH +-20%)
B82472D6682M000 Tightly coupled power inductor 7.3 x 7.3 x 4.8 (mm) (6.8 uH +-20%)
B82477D4103M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (10 uH +-20%)
B82477D4103M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (10 uH +-20%)
B82477D4104M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (100 uH +-20%)
B82477D4104M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (100 uH +-20%)
B82477D4153M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (15 uH +-20%)
B82477D4153M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (15 uH +-20%)
B82477D4202M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (2 uH +-20%)
B82477D4202M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (2 uH +-20%)
B82477D4223M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (22 uH +-20%)
B82477D4223M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (22 uH +-20%)
B82477D4302M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (3 uH +-20%)
B82477D4302M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (3 uH +-20%)
B82477D4333M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (33 uH +-20%)
B82477D4333M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (33 uH +-20%)
B82477D4472M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (4.7 uH +-20%)
B82477D4472M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (4.7 uH +-20%)
B82477D4473M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (47 uH +-20%)
B82477D4473M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (47 uH +-20%)
B82477D4682M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (6.8 uH +-20%)
B82477D4682M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (6.8 uH +-20%)
B82477D4683M000 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (68 uH +-20%)
B82477D4683M900 Tightly coupled power inductor 12.5 x 12.5 x 8.5 (mm) (68 uH +-20%)
B82477D6103M603 Tightly coupled power inductor 12.5 x 12.5 x 10.5 (mm) (10 uH +-20%)
B82477D6153M603 Tightly coupled power inductor 12.5 x 12.5 x 10.5 (mm) (15 uH +-20%)
B82477D6223M603 Tightly coupled power inductor 12.5 x 12.5 x 10.5 (mm) (22 uH +-20%)
B82477D6333M603 Tightly coupled power inductor 12.5 x 12.5 x 10.5 (mm) (33 uH +-20%)
B82477D6392M603 Tightly coupled power inductor 12.5 x 12.5 x 10.5 (mm) (3.9 uH +-20%)
B82477D6473M603 Tightly coupled power inductor 12.5 x 12.5 x 10.5 (mm) (47 uH +-20%)
B82477D6682M603 Tightly coupled power inductor 12.5 x 12.5 x 10.5 (mm) (6.8 uH +-20%)
Installation of B824XXD Model Library
===============================================================
The model library of B824XXD (Tightly coupled power inductors) for the
circuit design program ANSYS Electronics Desktop Circuit
Simulator comprises the following 5 files:
B824XXD.lib ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B824XXD_Nexxim.inc
ASCII data file:
This file respresents the actual library and
contains the data required for simulation with
Nexxim.
B824XXD.aclb Components file:
This file represents the terminal information
and data about the single Components of the
library
B824XXD.aflb Footprint data file:
This file contains the exact footprint for the
elements in the library
B824XXD.aslb Symbol data file:
This file contains the graphics information
required by the graphic user interface
To install the library you must extract the a.m. files into
the /userlib directory of your ANSYS Electronics Desktop
Installation. (They will be then situated in
/userlib/TDK/B824XXD. Don't use another directory!)
ANSYS Electronics Desktop:
1) Copy or extract the files in the a.m. directory
2) Start ANSYS Electronics Desktop
3a) Project -> Insert Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"
Nexxim:
Tools -> Options -> General Options -> Component Chooser
Options -> check "Show all Components"
3b) Project -> Insert Nexxim Circuit Design
4) Tools -> Configure Libraries
5) Mark: User Libraries
Components
Available Libraries: TDK-Folder
>>
6) Repeat for Footprints und Symbols
7) Check "Save as Default" and confirm with "OK"
8) The Elements are now prepared for use. Your find them in
the "Project Manager" -> "Components" -> "User Libraries"