TDK Electronics · TDK Europe

Inductors - Readme and History

Transponder (B82450/51),HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B8245X.lib
Version 1.20
assembled on (Fri May 7 15:10:11 CEST 2021)
-----------------------------------------------------------------------
Version 1.20
- library renamed to B8245X
- B82451L*E* series added
- B82450A*A* completed
- B82450A*E* completed
-----------------------------------------------------------------------
Version 1.12
- Part with 1210 size added
B82450A1084C000
- LTspice syntax updated
-----------------------------------------------------------------------
Version 1.10
- High Q Transponders added
B82450H*
-----------------------------------------------------------------------
Version 1.01
- LTspice library added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B8245X.lib
Version 1.20
assembled on (Fri May 7 15:10:11 CEST 2021)
This SPICE library contains all models for
transponder (B82450/51)
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
Interaction with surrounding elements and magnetic fields
which influence the electrical characteristics of
inductive components are not included in the
simulation model.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82450A1004A000 Transponder (B82450A*A) 12mm Standard Type (1000 uH +-3%)
B82450A1004E000 Transponder (B82450A*E) 8mm Standard Type (1000 uH )
B82450A1855E001 Transponder (B82450A*E) 8mm Standard Type (18.5 mH )
B82450A2364A000 Transponder (B82450A*A) 12mm Standard Type (2360 uH +-3%)
B82450A2364E000 Transponder (B82450A*E) 8mm Standard Type (2360 uH )
B82450A4904A000 Transponder (B82450A*A) 12mm Standard Type (4900 uH +-3%)
B82450A7204A000 Transponder (B82450A*A) 12mm Standard Type (7200 uH +-3%)
B82450A7204E000 Transponder (B82450A*E) 8mm Standard Type (7200 uH )
B82451L1004E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (1000 uH )
B82451L1005E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (10 mH )
B82451L2364E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (2360 uH )
B82451L4664E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4660 uH )
B82451L4754E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4750 uH )
B82451L4814E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (4810 uH )
B82451L7804E402 Z-Transponder (B82451L*E*) 7.7x7.5x2.65 mm (7800 uH )
Installation of B8245X Model Library
===============================================================
The model library of B8245X (transponder) for the
circuit design program HSPICE from Synopsys
comprises one file:
B8245X.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/B8245X.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...