TDK Electronics · TDK Europe

Inductors - Readme and History

Power Cube (PCM120T),HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : PCM.lib
Version 1.01
assembled on (Wed May 26 10:07:50 CEST 2021)
-----------------------------------------------------------------------
Version 1.01
- PCM120T-4R7M updated
-----------------------------------------------------------------------
Version 1.00
- library created
- PCM120T series added
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : PCM.lib
Version 1.01
assembled on (Wed May 26 10:07:50 CEST 2021)
This SPICE library contains all models for
Power Cube Metal Inductors
Cube-shape package 15 x 14 mm (incl. terminals)
Current capability up to 80A
Soft saturation
Operating temperature -55 ... +165°C
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
PCM120T-100M-D Power Cube Metal Inductor 15 x 14 (mm) (10 uH +-20%)
PCM120T-1R0N-D Power Cube Metal Inductor 15 x 14 (mm) (1 uH +-30%)
PCM120T-1R2N-D Power Cube Metal Inductor 15 x 14 (mm) (1.2 uH +-30%)
PCM120T-1R5N-D Power Cube Metal Inductor 15 x 14 (mm) (1.5 uH +-30%)
PCM120T-2R2M-D Power Cube Metal Inductor 15 x 14 (mm) (2.2 uH +-20%)
PCM120T-2R7M-D Power Cube Metal Inductor 15 x 14 (mm) (2.7 uH +-20%)
PCM120T-3R3M-D Power Cube Metal Inductor 15 x 14 (mm) (3.3 uH +-20%)
PCM120T-4R7M-D Power Cube Metal Inductor 15 x 14 (mm) (4.7 uH +-20%)
PCM120T-6R8M-D Power Cube Metal Inductor 15 x 14 (mm) (6.8 uH +-20%)
PCM120T-8R2M-D Power Cube Metal Inductor 15 x 14 (mm) (8.2 uH +-20%)
PCM120T-R40N-D Power Cube Metal Inductor 15 x 14 (mm) (0.4 uH +-30%)
PCM120T-R50N-D Power Cube Metal Inductor 15 x 14 (mm) (0.5 uH +-30%)
PCM120T-R68N-D Power Cube Metal Inductor 15 x 14 (mm) (0.68 uH +-30%)
PCM120T-R82N-D Power Cube Metal Inductor 15 x 14 (mm) (0.82 uH +-30%)
Installation of PCM Model Library
===============================================================
The model library of PCM (Power Cube Metal Inductors) for the
circuit design program HSPICE from Synopsis
comprises one file:
PCM.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/PCM.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...