TDK Electronics · TDK Europe

Inductors - Readme and History

Power Inductor 10x10 (B82464),HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B82464.lib
Version 1.24
assembled on (Wed Apr 21 09:17:37 CEST 2021)
-----------------------------------------------------------------------
Version 1.24
- descriptions updated
- B82464A4333M000 simulation model updated
- B82464A4473M000 simulation model updated
- B82464A4154M000 simulation model updated
- B82464G4684M000 simulation model updated
-----------------------------------------------------------------------
Version 1.23
- B82464G4102M000 simulation model exchanged
- B82464G4222M000 simulation model exchanged
- B82464G4473M000 simulation model exchanged
-----------------------------------------------------------------------
Version 1.22
- B82464P4102M000 simulation model exchanged
- B82464G4333K000 added
- B82464P4332M000 added
-----------------------------------------------------------------------
Version 1.21
- missing component added
-----------------------------------------------------------------------
Version 1.20
- B82464P4 series added
-----------------------------------------------------------------------
Version 1.11
- LTspice library added
-----------------------------------------------------------------------
Version 1.10
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.05
- Ansoft Designer Library added
-----------------------------------------------------------------------
Version 1.00
- library created
B82464A4
B82464G4
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B82464.lib
Version 1.24
assembled on (Wed Apr 21 09:17:37 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor
Size: 10.4 x 10.4 x 4.8 (mm)
Core material: ferrite
High performance
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82464A4102M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (1 uH +-20%)
B82464A4103M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (10 uH +-20%)
B82464A4104K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (100 uH +-10%)
B82464A4105K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (1 mH +-10%)
B82464A4152M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (1.5 uH +-20%)
B82464A4153K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (15 uH +-10%)
B82464A4154K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (150 uH +-10%)
B82464A4222M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (2.2 uH +-20%)
B82464A4223K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (22 uH +-10%)
B82464A4224K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (220 uH +-10%)
B82464A4332M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (3.3 uH +-20%)
B82464A4333K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (33 uH +-10%)
B82464A4334K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (330 uH +-10%)
B82464A4472M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (4.7 uH +-20%)
B82464A4473K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (47 uH +-10%)
B82464A4474K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (470 uH +-10%)
B82464A4682M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (6.8 uH +-20%)
B82464A4683K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (68 uH +-10%)
B82464A4684K000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance (680 uH +-10%)
B82464G4102M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4103M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4104M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4105M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4152M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4153M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4154M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4222M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4223M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4224M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4332M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4333M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4334M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4472M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4473M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4474M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4682M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4683M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4684M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464G4821M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded
B82464P4102M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (1 uH +-20%)
B82464P4103M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (10 uH +-20%)
B82464P4104M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (100 uH +-20%)
B82464P4105M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (1 mH +-20%)
B82464P4152M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (1.5 uH +-20%)
B82464P4153M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (15 uH +-20%)
B82464P4154M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (150 uH +-20%)
B82464P4222M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (2.2 uH +-20%)
B82464P4223M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (22 uH +-20%)
B82464P4224M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (220 uH +-20%)
B82464P4332M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (3.3 uH +-20%)
B82464P4333M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (33 uH +-20%)
B82464P4334M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (330 uH +-20%)
B82464P4472M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (4.7 uH +-20%)
B82464P4473M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (47 uH +-20%)
B82464P4474M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (470 uH +-20%)
B82464P4682M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (6.8 uH +-20%)
B82464P4683M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (68 uH +-20%)
B82464P4684M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (680 uH +-20%)
B82464P4821M000 SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance, magnetically shielded, automotive type (820 nH +-20%)
Installation of B82464 Model Library
===============================================================
The model library of B82464 (SMT Power Inductor 10.4 x 10.4 x 4.8 (mm) High performance) for the
circuit design program HSPICE (StarSpice) from Avant!
comprises one file:
B82464.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/B82464.lib"
.param .....
.....