TDK Electronics · TDK Europe

Inductors - Readme and History

SIMID 0603 (B82496),HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : SIMID_0603.lib
Version 1.30
assembled on (Tue Apr 20 14:48:04 CEST 2021)
-----------------------------------------------------------------------
Version 1.30
- descriptions updated
- LTspice syntax updated
- B82496C series updated
-----------------------------------------------------------------------
Version 1.27
- LTspice library added
-----------------------------------------------------------------------
Version 1.26
- Cadence Orcad symbol updated
-----------------------------------------------------------------------
Version 1.25
- Cadence Orcad Capture library added
- further elements added
-----------------------------------------------------------------------
Version 1.20
- missing elements added
B82496C3189
B82496C3689
-----------------------------------------------------------------------
Version 1.15
- Ansoft Designer Library added
-----------------------------------------------------------------------
Version 1.11
- updated Readme.txt
-----------------------------------------------------------------------
Version 1.10
- disclaimer updated
- regenerated model parameters
-----------------------------------------------------------------------
Version 1.01
- corrected tolerances in ordering code
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : SIMID_0603.lib
Version 1.30
assembled on (Tue Apr 20 14:48:04 CEST 2021)
This SPICE library contains all models for
SIMID 0603
Size 0603 (EIA)
and 1608 (IEC) respectively
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82496C3100G000 SIMID 0603-C standard type (10 nH +-2%)
B82496C3100J000 SIMID 0603-C standard type (10 nH +-5%)
B82496C3101G000 SIMID 0603-C standard type (100 nH +-2%)
B82496C3101J000 SIMID 0603-C standard type (100 nH +-5%)
B82496C3109A000 SIMID 0603-C standard type (1 nH +-0.3nH%)
B82496C3109Z000 SIMID 0603-C standard type (1 nH +-0.2nH%)
B82496C3120G000 SIMID 0603-C standard type (12 nH +-2%)
B82496C3120J000 SIMID 0603-C standard type (12 nH +-5%)
B82496C3121G000 SIMID 0603-C standard type (120 nH +-2%)
B82496C3121J000 SIMID 0603-C standard type (120 nH +-5%)
B82496C3129A000 SIMID 0603-C standard type (1.2 nH +-0.3nH%)
B82496C3129Z000 SIMID 0603-C standard type (1.2 nH +-0.2nH%)
B82496C3150G000 SIMID 0603-C standard type (15 nH +-2%)
B82496C3150J000 SIMID 0603-C standard type (15 nH +-5%)
B82496C3151G000 SIMID 0603-C standard type (150 nH +-2%)
B82496C3151J000 SIMID 0603-C standard type (150 nH +-5%)
B82496C3159A000 SIMID 0603-C standard type (1.5 nH +-0.3nH%)
B82496C3159Z000 SIMID 0603-C standard type (1.5 nH +-0.2nH%)
B82496C3180G000 SIMID 0603-C standard type (18 nH +-2%)
B82496C3180J000 SIMID 0603-C standard type (18 nH +-5%)
B82496C3181G000 SIMID 0603-C standard type (180 nH +-2%)
B82496C3181J000 SIMID 0603-C standard type (180 nH +-5%)
B82496C3189A000 SIMID 0603-C standard type (1.8 nH +-0.3nH%)
B82496C3189Z000 SIMID 0603-C standard type (1.8 nH +-0.2nH%)
B82496C3220G000 SIMID 0603-C standard type (22 nH +-2%)
B82496C3220J000 SIMID 0603-C standard type (22 nH +-5%)
B82496C3221G000 SIMID 0603-C standard type (220 nH +-2%)
B82496C3221J000 SIMID 0603-C standard type (220 nH +-5%)
B82496C3229A000 SIMID 0603-C standard type (2.2 nH +-0.3nH%)
B82496C3229Z000 SIMID 0603-C standard type (2.2 nH +-0.2nH%)
B82496C3270G000 SIMID 0603-C standard type (27 nH +-2%)
B82496C3270J000 SIMID 0603-C standard type (27 nH +-5%)
B82496C3279A000 SIMID 0603-C standard type (2.7 nH +-0.3nH%)
B82496C3279Z000 SIMID 0603-C standard type (2.7 nH +-0.2nH%)
B82496C3330G000 SIMID 0603-C standard type (33 nH +-2%)
B82496C3330J000 SIMID 0603-C standard type (33 nH +-5%)
B82496C3339A000 SIMID 0603-C standard type (3.3 nH +-0.3nH%)
B82496C3339Z000 SIMID 0603-C standard type (3.3 nH +-0.2nH%)
B82496C3390G000 SIMID 0603-C standard type (39 nH +-2%)
B82496C3390J000 SIMID 0603-C standard type (39 nH +-5%)
B82496C3399J000 SIMID 0603-C standard type (3.9 nH +-5%)
B82496C3399Z000 SIMID 0603-C standard type (3.9 nH +-0.2nH%)
B82496C3470G000 SIMID 0603-C standard type (47 nH +-2%)
B82496C3470J000 SIMID 0603-C standard type (47 nH +-5%)
B82496C3479J000 SIMID 0603-C standard type (4.7 nH +-5%)
B82496C3479Z000 SIMID 0603-C standard type (4.7 nH +-0.2nH%)
B82496C3560G000 SIMID 0603-C standard type (56 nH +-2%)
B82496C3560J000 SIMID 0603-C standard type (56 nH +-5%)
B82496C3569J000 SIMID 0603-C standard type (5.6 nH +-5%)
B82496C3569Z000 SIMID 0603-C standard type (5.6 nH +-0.2nH%)
B82496C3680G000 SIMID 0603-C standard type (68 nH +-2%)
B82496C3680J000 SIMID 0603-C standard type (68 nH +-5%)
B82496C3689J000 SIMID 0603-C standard type (6.8 nH +-5%)
B82496C3689Z000 SIMID 0603-C standard type (6.8 nH +-0.2nH%)
B82496C3820G000 SIMID 0603-C standard type (82 nH +-2%)
B82496C3820J000 SIMID 0603-C standard type (82 nH +-5%)
B82496C3829J000 SIMID 0603-C standard type (8.2 nH +-5%)
B82496C3829Z000 SIMID 0603-C standard type (8.2 nH +-0.2nH%)
Installation of SIMID_0603 Model Library
===============================================================
The model library of SIMID_0603 (SIMID 0603) for the
circuit design program HSPICE from synopsys
comprises one file:
SIMID_0603.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/SIMID_0603.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...