TDK Electronics · TDK Europe

Inductors - Readme and History

Power Inductor 18.5x15.2 (B82479),HSPICE

History

History for SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B82479.lib
Version 1.20
assembled on (Tue May 25 15:45:31 CEST 2021)
-----------------------------------------------------------------------
Version 1.20
- descriptions updated
- LTspice syntax updated
- B82479A series completed
- B82479G series withdrawn
-----------------------------------------------------------------------
Version 1.11
- LTspice library added
-----------------------------------------------------------------------
Version 1.10
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.05
- missing elements added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------

Readme

SPICE-Library for HSPICE (Synopsis)
for TDK Electronics AG : B82479.lib
Version 1.20
assembled on (Tue May 25 15:45:31 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance
Size: 18.5 x 15.2 x 7.1 mm
Core material: Ferrite
RoHS-compatible
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82479A1102M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (1 uH +-20%)
B82479A1103M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (10 uH +-20%)
B82479A1104M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (100 uH +-20%)
B82479A1105M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (1 mH +-20%)
B82479A1153M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (15 uH +-20%)
B82479A1154M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (150 uH +-20%)
B82479A1222M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (2.2 uH +-20%)
B82479A1223M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (22 uH +-20%)
B82479A1224M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (220 uH +-20%)
B82479A1332M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (3.3 uH +-20%)
B82479A1333M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (33 uH +-20%)
B82479A1334M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (330 uH +-20%)
B82479A1473M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (47 uH +-20%)
B82479A1474M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (470 uH +-20%)
B82479A1562M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (5.6 uH +-20%)
B82479A1683M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (68 uH +-20%)
B82479A1684M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (680 uH +-20%)
Installation of B82479 Model Library
===============================================================
The model library of B82479 (SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance) for the
circuit design program HSPICE from Synopsis
comprises one file:
B82479.LIB ASCII data file:
This file respresents the actual library and
contains the data required for calculation.
For installation please copy this file to any directory on
your computer.
You can easily utilyze the library by adding a line with
a INCLUDE statement to your node list :
example :
.INC "/usr/username/spice/B82479.lib"
.param .....
.....
The single elements are getting adressed as subcircuits.
The connection is as follows:
example :
xmyinductor in out B82422...
xmycommonmodechoke in1 in2 out1 out2 B82789...