TDK Electronics · TDK Europe

Ring Core Chokes for Power Lines: Series B82723

 Ring Core Chokes for Power Lines B82723

Key Features

  • LR from 1.0 mH to 39,0 mH
  • IR from 1.0 A to 6.0 A
  • Rated voltage 250 V AC (50/60 Hz)
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Higher inductance or intermediate values possible upon request
  • Higher rated current available for series B82722 … B82726

Ordering No.: B82723X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 12
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system
Current-compensated ring core choke Common 27 1.4 40 28 18.6 30.5 Double 440 250 - -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2142N020 -
Current-compensated ring core choke Common 5.6 2 60 28 18.6 30.5 Double 160 250 - -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2202N001 -
Current-compensated ring core choke Common 27 1 60 28 18.6 30.5 Double 750 250 - -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N001 -
Current-compensated ring core choke Common 2.7 4 60 28 27 16.8 Double 60 250 - -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2402N001 -
Current-compensated ring core choke Common 27 1.4 40 28 27 16.8 Double 440 250 - -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2142N020 -
Current-compensated ring core choke Common 5.6 2 60 28 27 16.8 Double 160 250 - -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2202N001 -
Current-compensated ring core choke Common 2.7 4 60 28 18.6 30.5 Double 60 250 - -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2402N001 -
Current-compensated ring core choke Common 39 1 40 28 27 16.8 Double 750 250 - -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N002 -
Current-compensated ring core choke Common 1 6 70 28 18.6 30.5 Double 22 250 - -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2602N001 -
Current-compensated ring core choke Common 1 6 70 28 27 16.8 Double 22 250 - -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2602N001 -
Current-compensated ring core choke Common 39 1 40 28 18.6 30.5 Double 750 250 - -40 125 Lead spacing 15 x 12.5 (mm), vertical version, UL+ENEC(VDE) approvals B82723J B82723J2102N002 -
Current-compensated ring core choke Common 27 1 60 28 27 16.8 Double 750 250 - -40 125 Lead spacing 15 x 25 (mm), horizontal version, UL+ENEC(VDE) approvals B82723A B82723A2102N001 -
Download all marked data sheets as zip file or export the search results in MS Excel format