TDK Electronics · TDK Europe

SMT Isolated Transformers - E10 EM Series – B78307A*A003

 SMT Isolated Transformers - E10 Image

Key Features

  • Turns ratio N1 : N2 from 1 : 1.08 to 1 : 4
  • Inductance L from 2 to 100 µH
  • Frequency range: 100 ... 500 kHz (typ.)
  • Operating temperature range: –40 ... +150 °C
  • High voltage test N1/N2: 3750 V AC (50 Hz, 1 s)
  • RoHS compatible
  • AEC-Q200

Ordering No.: B78307X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 4
PDF Inventory Inductance (min.) (μH) Turns ratio (pri-sec) Stray inductance primary (μH) DC resistance primary (Ω) DC resistance secondary (Ω) Capacitance (pF) Resonance frequency (MHz) Test voltage (V) Voltage time area (μVs) Type Ordering code Core shape
100 1:0.76 0.45 0.36 0.3 9 - 3000V AC, 50 Hz/1s 36 B78307A*A003 B78307A9741A003 E10 EM
10 1:3.76 0.1 0.2 0.7 6 - 3000V AC, 50 Hz/1s 20 B78307A*A003 B78307A2385A003 E10 EM
10 1:4 0.06 0.105 0.34 4 - 3000V AC, 50 Hz/1s 20 B78307A*A003 B78307A2338A003 E10 EM
100 1:1.08 0.35 0.35 0.41 9 - 3000V AC, 50 Hz/1s 30 B78307A*A003 B78307A2276A003 E10 EM
Download all marked data sheets as zip file or export the search results in MS Excel format