TDK Electronics · TDK Europe

SMT Isolated Transformers - E13 EMHV Series – B78308A*A003

 SMT Isolated Transformers - E13 Image

Key Features

  • Turns ratio N1 : N2 : N3 : N4 from 1 : 0.22 : 0.78 to 1 : 1 : 0.57 : 2.14
  • Inductance Lmin 4.1µH
  • Frequency range: 100 ... 500 kHz (typ.)
  • Operating temperature range: -40 °C … +125 °C
  • High voltage test: 3750 V AC (50 Hz, 1 min)
  • RoHS compatible
  • AEC-Q200

Ordering No.: B78308X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 5
PDF Inventory Inductance (min.) (μH) Turns ratio (pri-sec) Stray inductance primary (μH) DC resistance primary (Ω) DC resistance secondary (Ω) Capacitance (pF) Resonance frequency (MHz) Test voltage (V) Voltage time area (μVs) Type Ordering code Core shape
100 1:1.07 - 0.26 0.35 9 - 3000V AC, 50 Hz/1s - B78308*A003 B78308A2387A003 E13 EMHV
4.1 1:0.33:0.67 - 0.1 0.075 | 0.13 - - 3000V AC, 50 Hz/1s - B78308*A003 B78308A2462A003 E13 EMHV
90 1:1:0.57:2.14 - 0.175 | 0.175 0.085 | 0.28 6 - 3000V AC, 50 Hz/1s - B78308*A003 B78308A2485A003 E13 EMHV
90 1:1.07 - 0.26 0.35 2 - 3000V AC, 50 Hz/1s - B78308*A003 B78308A2484A003 E13 EMHV
4.1 1:0.22:0.78 - 0.1 0.05 | 0.15 - - 3000V AC, 50 Hz/1s - B78308*A003 B78308A2461A003 E13 EMHV
Download all marked data sheets as zip file or export the search results in MS Excel format