TDK Electronics · TDK Europe

SMT Current Sense Transformers: EE 12.6 Core Series – B82801C

 Current Sense Transformers 12.6 Image

Key Features

  • Turns ratio from 1 : 50 to 1 : 200 Np : Ns
  • Inductance Lmin from 1.4 to 22.4 mH
  • Voltage-time product from 124 to 496 V*μs

Ordering No.: B82801X3

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 4
PDF Inventory Inductance (μH) Turns ratio (Np:Ns) Sensed current (A) Test voltage (V AC) Core shape Type Ordering code Max. height (mm) Max. width (mm) Max. length (mm) Min. operating temperature (°C) Max. operating temperature (°C)
12600 1:150 40 1500V, 50Hz/2s EE 12.6 B82801C B82801C1265A150 10 19.91 14.22 -40 +125
5600 1:100 40 1500V, 50Hz/2s EE 12.6 B82801C B82801C0565A100 10 19.91 14.22 -40 +125
22400 1:200 40 1500V, 50Hz/2s EE 12.6 B82801C B82801C2245A200 10 19.91 14.22 -40 +125
1400 1:50 40 1500V, 50Hz/2s EE 12.6 B82801C B82801C0145A050 10 19.91 14.22 -40 +125
Download all marked data sheets as zip file or export the search results in MS Excel format