TDK TDK Electronics · TDK Europe

Block Varistors (EPCOS)

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
file_pdf_box
B32 series,  B40 series,  B60 series,  B80 series,  HighE 75 - 1100 100 - 1465

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.