TDK Electronics · TDK Europe

CTVS Multilayer Varistors for Automotive

 Pic MLV range composing

EPCOS CTVS (Ceramic Transient Voltage Suppressors) components feature excellent characteristics for a wide range of applications. ESD and surge pulse protection is the key functionality.

Key Data

  • No temperature derating up to +150 °C
  • Very high life time robustness up to +150 °C
  • Voltage range 14 … 40 V with low leakage current (typ. <1 µA)
  • Reliable ESD protection up to 30 kV acc. to IEC 61000-4-2 (8 kV contact discharge, 15 kV air discharge)
  • Broad product range with EIA case sizes 0402 … 2220
  • 100% lead-free
  • High electrical and mechanical robustness over time
  • Electrical characteristics are stable against repeated ESD and ISO pulses
  • Qualification based on AEC-Q200 with extended stress tests

MLV Portfolio

Shapes

 Pic MLV Matrix

Temperature derating

 Pic MLV Temperature Derating

Products

Case SizeMax. operating voltage
(V AC)
Surge current
(A)
Energy absorption
(mJ)
Clamping voltage
@ 1 A (V)
Capacitance,
typ. (pF)
Type /
Ordering code

0402

14

8

30

46

15

CT0402L14G /
B72590E0140L060

0402

17

6

10

59

15

CT0402S17AG /
B72590E0170S160

0603

7

30

200

30

130

CN0603M7HTG6 /
B72500H0070S260

0603

14

30

200

40

100

CT0603K14G /
B72500E0140K060

0603

14

30

200

42

120

CT0603S14BAUTOG /
B72500E1140S260

0603

14

30

200

42

120

CT0603S14BG /
B72500E0140S260

0603

17

10

100

50

30

CT0603K17LCG /
B72500E2170K060

0603

17

30

75

50

50

CT0603S17ALCG /
B72500E2170S160

0603

17

30

75

50

53

CT0603S17BCCG /
B72500E5170S160

0603

17

30

75

50

53

CT0603S17BCCG /
B72500E5170S260

0603

17

30

200

46

100

CT0603K17G /
B72500E0170K060

0603

20

30

200

56

90

CT0603K20G /
B72500E0200K060

0603

20

30

300

67

80

CT0603S20ACCG /
B72500E5200S160

0603

25

5

50

120

10

CT0603L25HTCCG /
B72500E5250L060

0603

25

30

300

67

90

CT0603K25G /
B72500E0250K060

0805

11

120

200

35

400

CT0805K11G /
B72510E0110K062

0805

14

120

300

40

350

CT0805K14G /
B72510E0140K062

0805

14

120

300

42

400

CT0805S14BAUTOG /
B72510E1140S262

0805

17

30

100

50

100

CT0805K17AUTOLCG /
B72510E2170K062

0805

17

120

300

46

400

CT0805K17G /
B72510E0170K062

0805

20

80

300

56

300

CT0805K20G /
B72510E0200K062

0805

20

80

400

64

220

CT0805S20ACC2G2 /
B72510E9200S172

0805

25

80

300

67

250

CT0805K25AUTOG /
B72510E1250K062

0805

25

80

300

67

250

CT0805K25G /
B72510E0250K062

0805

30

80

300

77

200

CT0805K30G /
B72510E0300K062

0805

35

80

300

95

150

CT0805K35G /
B72510E0350K062

1206

14

200

500

38

700

CT1206K14G /
B72520E0140K062

1206

14

200

600

40

800

CT1206S14BAUTOG /
B72520E1140S262

1206

17

200

600

44

650

CT1206K17G /
B72520E0170K062

1206

20

200

700

54

600

CT1206K20AUTOG /
B72520E1200K062

1206

20

200

700

54

600

CT1206K20G /
B72520E0200K062

1206

25

200

1000

65

550

CT1206K25AUTOG /
B72520E1250K062

1206

25

200

1000

65

550

CT1206K25G /
B72520E0250K062

1206

30

200

1100

77

500

CT1206K30G /
B72520E0300K062

1206

35

100

400

90

200

CT1206K35G /
B72520E0350K062

1206

40

100

500

110

250

CT1206K40G /
B72520E0400K062

1210

14

400

1500

38

2000

CT1210K14G /
B72530E0140K062

1210

14

400

1600

40

2000

CT1210S14BAUTOG /
B72530E1140S262

1210

17

400

1700

44

1800

CT1210K17G /
B72530E0170K062

1210

17

400

1700

44

2000

CT1210K17AUTOG /
B72530E1170K062

1210

20

400

1900

54

1500

CT1210K20AUTOG /
B72530E1200K062

1210

20

400

1900

54

1500

CT1210K20G /
B72530E0200K062

1210

25

300

1700

65

1500

CT1210K25AUTOG /
B72530E1250K062

1210

25

300

1700

65

1500

CT1210K25G /
B72530E0250K062

1210

30

300

2000

77

1000

CT1210K30G /
B72530E0300K062

1210

35

250

2000

90

600

CT1210K35G /
B72530E0350K062

1812

14

800

2300

38

4500

CT1812K14G /
B72580E0140K062

1812

14

800

2400

40

5600

CT1812S14BAUTOG /
B72580E1140S262

1812

14

800

2400

40

7000

CT1812S14BAUTOE2G2 /
B72580E3140S272

1812

17

800

2700

44

4000

CT1812K17G /
B72580E0170K062

1812

20

800

3000

54

3000

CT1812K20G /
B72580E0200K062

1812

25

800

3700

65

2500

CT1812K25G /
B72580E0250K062

1812

30

800

4200

77

2000

CT1812K30G /
B72580E0300K062

1812

35

500

4000

90

1200

CT1812K35G /
B72580E0350K062

2220

14

1200

5800

38

10000

CT2220K14G /
B72540E0140K062

2220

14

1200

5800

40

9500

CT2220S14BAUTOG /
B72540E1140S262

2220

14

1200

5800

40

15000

CT2220S14BAUTOE2G2 /
B72540E3140S272

2220

17

1200

7200

44

9000

CT2220K17G /
B72540E0170K062

2220

20

1200

7800

54

7000

CT2220K20G /
B72540E0200K062

2220

25

1200

9600

65

5000

CT2220K25G /
B72540E0250K062

2220

30

1200

12000

77

4000

CT2220K30AUTOG /
B72540E1300K062

2220

30

1200

12000

77

4000

CT2220K30G /
B72540E0300K062

2220

30

1200

12000

77

10000

CT2220K30AUTOE2G2 /
B72540E3300K072

2220

35

1000

7700

90

2500

CT2220K35G /
B72540E0350K062

2220

40

1000

9000

110

2000

CT2220K40G /
B72540E0400K062


Automotive applications

 Pic MLV Automotive Applications

E series of CTVS multilayer varistors are generally used for

  • ESD protection (e.g. acc. to ISO 10605 / IEC 61000-4-2) for bus interfaces
    (e.g. CAN, LIN, MOST, Ethernet, FlexRay)
  • Protection against high-energy transients (e.g. jump start and load dump protection) acc. to ISO 7637-2 and ISO 16750-2 occurring at e.g. battery lines

Functionality Get in contact