TDK Electronics · TDK Europe

Hybrid-Polymer Kondensatoren

Trefferanzahl: 64
PDF Inventory Bestellnummer Untere Betriebs­temperatur (°C) Obere Betriebs­temperatur (°C) Nenn­spannung (V DC) Kapazität (µF) Kapazitäts­toleranz (%) Durch­messer (mm) Länge (mm) Brauchbarkeits­dauer (h) Anschlüsse Anschlüsse und Verpackungsart Typ
B40600A5228M003 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5228M011 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5228M013 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5178M013 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5228M001 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M013 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5228M001 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5228M003 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5228M011 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7108M011 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5228M013 -55 150 25 2200 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7108M013 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7148M001 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5128M001 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7108M001 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7108M003 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M001 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M001 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M003 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M011 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7787M001 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7787M013 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7787M003 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M001 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5128M013 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7148M003 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5168M001 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7148M011 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5168M003 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7148M013 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M003 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M011 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5128M003 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5128M013 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5128M011 -55 150 25 1200 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M003 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M001 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M011 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M003 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7108M013 -55 150 35 1000 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M001 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M003 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600B7108M003 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600B7108M011 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5178M003 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5178M011 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7787M011 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A7787M013 -55 150 35 780 ±20 14 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600B7108M001 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M011 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5168M013 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5168M011 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5168M013 -55 150 25 1600 ±20 14 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M001 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M003 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600A5178M001 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C5178M011 -55 150 25 1700 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M011 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600D7108M013 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M001 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M003 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M011 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600B7108M013 -55 150 35 1000 ±20 16 25 >4000 Axial-lead Axial-lead hybrid polymer version B40600
B40600C7148M013 -55 150 35 1400 ±20 16 30 >4000 Axial-lead Axial-lead hybrid polymer version B40600

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren