TDK Electronics · TDK Europe

Ring Core Chokes for Power Lines: Series B82722

 Ring Core Chokes for Power Lines B82722

Wesentliche Merkmale

  • LR von 1,2 mH bis 39,0 mH
  • IR von von 0,5 A bis 3,0 A
  • Nennspannung 250 V AC (50/60 Hz)
  • Ca. 1% Streuinduktivität für symmetrische Störunterdrückung
  • Höhere Induktivitätswerte oder Zwischenwerte auf Anfrage
  • Höhere Nennstromwerte auf Anfrage für Baureihen B82722 … B82726

Bestellnummer: B82722X1

Für weitere Informationen laden Sie bitte das Musterkit PDF herunter oder bestellen Sie dieses bei unseren Distributoren.

Bestellen bei Digi-Key Bestellen bei Mouser Download

Trefferanzahl: 14
PDF Inventory Bauform Funktion Induktivität (mH) Nenn­strom (A) Bemessungs­temperatur (°C) Länge (max.) (mm) Breite (max.) (mm) Höhe (max.) (mm) Anzahl der Leiter Wider­stand (mOhm) Nenn­spannung (V AC) Nenn­spannung (V DC) Min. Betriebstemperatur (°C) Max. Betriebstemperatur (°C) Bemerkung Typ Bestellnummer UL 1446 Isoliersystem
Current-compensated ring core choke Common 27 0.5 60 23.3 16.1 25.4 Double 1200 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N001 -
Current-compensated ring core choke Common 10 1 60 22.7 22.3 13.3 Double 480 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2102N001 -
Current-compensated ring core choke Common 39 0.5 60 23.3 16.1 25.4 Double 1120 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N021 -
Current-compensated ring core choke Common 2.2 2 60 22.7 22.3 13.3 Double 130 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N001 -
Current-compensated ring core choke Common 1.2 3 60 22.7 22.3 13.3 Double 56 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2302N001 -
Current-compensated ring core choke Common 2.2 2 60 23.3 16.1 25.4 Double 130 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N001 -
Current-compensated ring core choke Common 27 0.8 60 22.7 22.3 13.3 Double 600 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2801N020 -
Current-compensated ring core choke Common 27 0.8 60 23.3 16.1 25.4 Double 600 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2801N020 -
Current-compensated ring core choke Common 27 0.5 60 22.7 22.3 13.3 Double 1200 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N001 -
Current-compensated ring core choke Common 10 1 60 23.3 16.1 25.4 Double 480 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2102N001 -
Current-compensated ring core choke Common 3.3 2 60 22.7 22.3 13.3 Double 133 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N002 -
Current-compensated ring core choke Common 1.2 3 60 23.3 16.1 25.4 Double 56 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2302N001 -
Current-compensated ring core choke Common 3.3 2 60 23.3 16.1 25.4 Double 133 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N002 -
Current-compensated ring core choke Common 39 0.5 60 22.7 22.3 13.3 Double 1120 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N021 -
Download all marked data sheets as zip file or export the search results in MS Excel format