TDK Electronics · TDK Europe

Ring Core Chokes for Power Lines: Series B82722

 Ring Core Chokes for Power Lines B82722

Key Features

  • LR from 1.2 mH to 39.0 mH
  • IR from 0.5 A to 3.0 A
  • Rated voltage 250 V AC (50/60 Hz)
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Higher inductance or intermediate values possible upon request
  • Higher rated current available for series B82722 … B82726

Ordering No.: B82722X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 14
PDF Inventory Design Function Inductance (mH) Rated current (A) Rated temperature (°C) Length (max.) (mm) Width (max.) (mm) Height (max.) (mm) Number of lines Resistance (mOhm) Rated voltage (V AC) Rated voltage (V DC) Min. operating temperature (°C) Max. operating temperature (°C) Remarks Type Ordering code UL 1446 insulation system
Current-compensated ring core choke Common 27 0.5 60 23.3 16.1 25.4 Double 1200 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N001 -
Current-compensated ring core choke Common 10 1 60 22.7 22.3 13.3 Double 480 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2102N001 -
Current-compensated ring core choke Common 39 0.5 60 23.3 16.1 25.4 Double 1120 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N021 -
Current-compensated ring core choke Common 2.2 2 60 22.7 22.3 13.3 Double 130 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N001 -
Current-compensated ring core choke Common 1.2 3 60 22.7 22.3 13.3 Double 56 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2302N001 -
Current-compensated ring core choke Common 2.2 2 60 23.3 16.1 25.4 Double 130 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N001 -
Current-compensated ring core choke Common 27 0.8 60 22.7 22.3 13.3 Double 600 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2801N020 -
Current-compensated ring core choke Common 27 0.8 60 23.3 16.1 25.4 Double 600 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2801N020 -
Current-compensated ring core choke Common 27 0.5 60 22.7 22.3 13.3 Double 1200 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N001 -
Current-compensated ring core choke Common 10 1 60 23.3 16.1 25.4 Double 480 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2102N001 -
Current-compensated ring core choke Common 3.3 2 60 22.7 22.3 13.3 Double 133 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N002 -
Current-compensated ring core choke Common 1.2 3 60 23.3 16.1 25.4 Double 56 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2302N001 -
Current-compensated ring core choke Common 3.3 2 60 23.3 16.1 25.4 Double 133 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N002 -
Current-compensated ring core choke Common 39 0.5 60 22.7 22.3 13.3 Double 1120 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N021 -
Download all marked data sheets as zip file or export the search results in MS Excel format