TDK Electronics · TDK Europe

CeraCharge

Rechargeable multilayer ceramic chip

 Intro Pic

From simple gadgets to complex devices for the industrial IoT – they all require compact, reliable and extremely safe power supplies. In order to meet all these demands, TDK has developed CeraCharge, the world’s first rechargeable multilayer ceramic chip. Based on a multilayer technology similar to the one used in multilayer ceramic chip capacitors – with no liquid electrolyte.

Powering the future with multilayer ceramic chips

 IoT Pic

Life today would be unimaginable without batteries. We depend on accumulators that are not only based on a variety of technologies but also offer a wide range of capacities.

In all its facets, the Internet of Things will require in the future billions of special power supplies tailored to the requirements of new ultra-low-power semiconductors and sensors. These devices must function for years, independently of external power supplies, by using energy-harvesting technologies. The demands made on energy storage media are as follows: small dimensions, rechargeability, intrinsically safe, easy to assemble, low cost, and long service life. Not all of these requirements can be met simultaneously using currently available technologies.

TDK CeraCharge offers a way out of this dilemma and can be used in a wide range of applications e.g.:

  • IoT devices e.g., smart meters, programmable logic controllers (PLCs), smart home sensors, real-time clocks (RTC)
  • Bluetooth beacons (BLE)
  • Wearable devices
  • Systems for energy harvesting

The benefits at a glance

Compact

 Small

EIA 1812 case size

Temperature

 Temperature

Wide range from -20 to +80 °C

High performance

 Powerful

More than 1000 recharging cycles

Cost-effective

 Low Cost

Easy placement and processing using reflow soldering techniques

Secure

 Robust Humid

Solid ceramic electrolyte rules out the risk of fire, explosion or leakage of liquid electrolyte


Technical data

CeraCharge 1812

Nominal voltage

1.5 V

Operating voltage

0 to 1.6 Vop

Nominal discharge current

20 µA

Operating temperature

-20 to +80 °C

Case size

EIA 1812

Dimensions

4.4 x 3.0 x 1.1 mm³

 Graph DischargeCurve
 Graph PulsePower

Get data sheets and search

PDF Case size Nom. operating voltage (V DC) Type Ordering code
new
EIA 1812 1.5 BCT1812M101AG B73180A0101M062

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Presentations

Application note

Video


Get in contact

Do you want to know more about CeraCharge? Please briefly describe your application. Our experts will be glad to help you.


First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料