TDK Electronics · TDK Europe

PowerHap Piezo Actuators

For a great haptic feedback

 Intro Pic

PowerHap actuators deliver incredibly fast haptic responses over high frequency bandwidth in a compact design. This is the perfect combination for crisp and sharp active haptic feedback. PowerHap offers an actuator for the most demanding and trending applications in automotive, ICT, and industrial sectors, such as infotainment displays, buttons, modules, virtual reality (VR), and stylus, among others.

Learn more and find the right PowerHap for your haptic application.

Why PowerHap?

 Powerful

  • The multilayer piezoceramic delivers an outstanding fast and precise displacement, ideal for creating sharp and crisp active haptics.
  • The stainless-steel bows (or cymbals) on both sides of the actuator work as displacement amplifiers.
 Customizable

  • Its high frequency bandwidth enables endless vibrotactile and surface effects by adjusting the frequency, the signal, and the amplitude.
 Low Cost

  • PowerHap can also work as a sensor: When applying pressure on the bows an electric charge is generated. This optimizes the system cost as no additional force sensing is required.
 Performance

  • We speed-up your haptics project!
    It doesn’t matter in which kind of application you would like to implement haptics. TDK ensures the success of your haptic application in a fast way supporting the mechanical and software integration together with our various development tools.

PowerHap Portfolio

 0704

 1204

 1313

 1919

 6005

PowerHap

0704

1204

1313

1919

6005

Dimensions
[mm] (l x w x h)

7 x 3.75 x 1.22

12 x 4 x 1.74 

12.7 x 12.7 x 1.8

19.4 x 19.4 x 2.1

60 x 5 x 8

Capacitance
[µF]
(1 V, 1 kHz)

0.26

0.5

0.9

2.5

3.2

Voltage range
[V]

0 … 60 / 95*

0 … 60 / 95*

0 … 120

0 … 120

0 … 120

Displacement
[µm]

15 / 23*

27 / 43*

65

125

120

Acceleration**
[g]

2.3 / 3.0*

3.3 / 4.8*

7

25

14

Recommended application

 Picto Stylus


Stylus

 Picto Wearables


Wearables, mobile, VR

 Picto Buttons1


Buttons / modules

 Picto Buttons2


Buttons / modules

 Picto Automotive


Automotive displays

*extended voltage range for overdrive mode for up to two consecutive cycles. Overdriving can be repeated with a minimum time interval of 100 ms. 
**(peak). Load mass 100 g, single pulse sine wave, 200 Hz, 0 ... 60/120 V

Applications

 Automotive Touch

PowerHap 6005 for automotive displays

  • Enables cost-effective solutions as only a single actuator is needed to move displays up to 2 kg!
  • Generates vibrotactile and surface haptics from the same actuator thanks to its high frequency bandwidth and configurability​.
  • Delivers homogeneous haptic feedback across the entire display and enables slim designs in a lateral configuration.

PowerHap 6005 in detail

 Medical

PowerHap 1313 and 1919 for buttons and modules

  • Recreates button-like feedback due to its fast and powerful responses in diverse applications like steering wheels, consoles, modules, etc. 
  • Enhances the user experience by delivering different tactile sensations according to the action or status of the device /system thanks to its high configurability in amplitude, frequency, and signal.
  • Enables slim designs with insertion heights as low as 1.8 mm and compact size.

PowerHap 1313 / 1919 in detail

Discover more with our Starter Kit

 Wearables, Mobile, VR

PowerHap 1204 for wearables, mobile, and VR

  • Enables slim designs due to its compact size with insertion heights as low as 1.74 mm.
  • Enhances reliability due to its robustness under overstress, humid environments, and resistance to misuse forces up to 80 N.
  • Reproduces endless tactile effects from a single actuator thanks to its high frequency bandwidth.

PowerHap 1204 in detail

Discover more with our Starter Kit

 Stylus

PowerHap 0704 for stylus

  • Creates a paper-like sensation to a stylus when writing or drawing on a tablet.
  • Mimicks different textures in real-time – due to the high frequency bandwidth from a single actuator.
  • Consumes minimal amounts of power due to its piezoelectric technology.

PowerHap 0704 in detail

Get data sheets and search

PDF Chronology Status of data sheet Rated voltage (V) Dimensions (l x w x h) (mm) Type Series
1 Preliminary 0 … 60 / 95 7 x 3.75 x 1.22 Prototype with soldered FPC 0704H013V060
2 Preliminary 0 … 60 / 95 12 x 4 x 1.74 Prototype with soldered FPC 1204H018V060
3 Production 0 … 120 12.7 x 12.7 x 1.8 --- 1313H018V120
4 Preliminary 0 … 120 19.4 x 19.4 x 2.1 Prototype with soldered wires 1919H021V120
5 Preliminary 0 … 120 60 x 5 x 8 Prototype with soldered wires 6005H080V120

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

PowerHap development tools

PowerHap Starter Kit

 SK Cover

The PowerHap Starter Kit offers haptics and sensing experience with PowerHap actuators out-of-the-box. It is a standalone plug-and-play product development tool to experience and understand the capabilities of the TDK PowerHap actuators. In addition, this reference design shows how to integrate the actuator mechanically and how to adapt it to various applications.

Content

  • Seamless button assembly (incl. PowerHap 1204H018V060 and PowerHap 1313H018V120)
  • Round button assembly (incl. PowerHap 1204H018V060)
  • Boréas Technologies BOS1901-Kit driver board
  • Additional PowerHaps
  • Accessories 

Features

  • Fully modular buttons: a seamless button and a round button
  • Customizable high-definition haptic experience with very fast response and unlimited bandwidth
  • Fully adjustable sensing and waveform parameters
  • Design Guide and further reference design


Starter Kit Resources
 
Design Guide Data Sheet Download Design Files Order Starter Kit

Presentation

 PowerHap Presentation Bild

Step files



Get in touch with the experts

Do you want to know more or order PowerHap? Please briefly describe your application. Our piezo experts will be glad to help you.

First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料